Rated 5 based on 1 product reviews
Konecranes, Inc.

Lifting Equipment

CONTACT INFO
4401 Gateway Blvd.
Springfield, OH 45502
Phone: 937-328-5133
EMAIL
Request for informationKonecranes, Inc. Contact Us / RFI
PRODUCT SELECTION RESOURCES
SOCIAL
Facebook icon
X / Twitter icon
YouTube icon
Instagram icon
LinkedIn icon

Konecranes hand chain blocks and manual lever pullers are durable, lightweight manual hoists that adapt to any location, even where electricity is not available. From remote locations to hazardous environments, experience smooth, safe and efficient operation on a product rich with features to cover your lifting needs.

Flexible and tough, with a lifting capacity of up to 3,000 kg, the Konecranes KL manual lever puller is ideal for construction, maintenance, and service work. Its lightweight and compact structure lets you lift in tight spaces, reliably and safely. For a wider range of loads, our KM2 hand chain block and manual trolley can manage up to 20,000 kg. The hand chain block comes hook suspended, or together with an I-beam trolley.

- Hide Gallery
Manual Products

Manual Products  

1

Catalogs for Manual Products
Videos for Manual Products
Konecranes, Inc. video of Hazardous Environment Cranes and Hoists
2025-05-06T00:00:00+00:00Z
(Konecranes, Inc.)request for information
Konecranes, Inc. video of Konecranes - Industrial Cranes: latest technology
2025-05-06T00:00:00+00:00Z
(Konecranes, Inc.)request for information
Konecranes, Inc. video of Konecranes ARTG system version 2.0
2025-05-06T00:00:00+00:00Z
(Konecranes, Inc.)request for information
Konecranes, Inc. video of Konecranes C-series – Experience the Difference
2025-05-06T00:00:00+00:00Z
(Konecranes, Inc.)request for information
Konecranes, Inc. video of Konecranes CXT Explorer: Designed for field usage
2025-05-06T00:00:00+00:00Z
(Konecranes, Inc.)request for information
Konecranes, Inc. video of Konecranes CXT Gantry Crane
2025-05-06T00:00:00+00:00Z
(Konecranes, Inc.)request for information
Konecranes, Inc. video of Konecranes CXT cranes
2025-05-06T00:00:00+00:00Z
(Konecranes, Inc.)request for information
Konecranes, Inc. video of Konecranes moves what matters
2025-05-06T00:00:00+00:00Z
(Konecranes, Inc.)request for information