Rated 5 based on 1 product reviews
Maxxon Corp.

Underlayments & Sound Control Mats

CONTACT INFO
920 Hamel Rd. P. O. Box 253
Hamel, MN 55340
Toll Free: 800-356-7887
Phone: 763-478-9600
Continuing Education Logo
EMAIL
Request for informationMaxxon Corp. Contact Us / RFI
SOCIAL
Facebook icon
X / Twitter icon
YouTube icon
LinkedIn icon
DISTRIBUTION

See web site for information.

• Polymer-modified cement-based patch for use under all types of floor covering
• Exceptional bond and compressive strength (4,000 psi+)
• Can be installed over wet slabs (up to 100% RH)
• Featheredge up to 1/2", no depth limitation in confined spaces
• Fast setting — install flooring in as little as 30 minutes
• Self-drying
• Zero VOC
• Sandable



Request More Product Information
Technical Data Sheet
Safety Data Sheet

- Hide Gallery
Maxxon® All Purpose Floor Patch

Maxxon® All Purpose Floor Patch  

Skim Fill™  
1

Catalogs for Maxxon® All Purpose Floor Patch - Skim Fill™
Videos for Maxxon® All Purpose Floor Patch - Skim Fill™
Maxxon Corp. video of Maxxon - Mass Timber
2025-02-18T00:00:00+00:00Z
(Maxxon Corp.)request for information
Maxxon Corp. video of Dealing With Problematic Slab Conditions
2025-02-18T00:00:00+00:00Z
(Maxxon Corp.)request for information
Maxxon Corp. video of Renovation by Maxxon EZ System
2025-02-18T00:00:00+00:00Z
(Maxxon Corp.)request for information
Maxxon Corp. video of Maxxon Capabilities 2020
2025-02-18T00:00:00+00:00Z
(Maxxon Corp.)request for information
Maxxon Corp. video of Lease vs Buying Sound Control: Topical Sound Mats in New Construction
2025-02-18T00:00:00+00:00Z
(Maxxon Corp.)request for information
Maxxon Corp. video of Multifamily EZ RENOVATION system™ - Renovation by Maxxon
2025-02-18T00:00:00+00:00Z
(Maxxon Corp.)request for information
Maxxon Corp. video of Maxxon Level EZ Installation Video
2025-02-18T00:00:00+00:00Z
(Maxxon Corp.)request for information
Maxxon Corp. video of Maxxon Gyp-Crete EZ Installation Video
2025-02-18T00:00:00+00:00Z
(Maxxon Corp.)request for information
Maxxon Corp. video of Maxxon Fortify Installation Video
2025-02-18T00:00:00+00:00Z
(Maxxon Corp.)request for information
Maxxon Corp. video of Maxxon Acousti-Top Loose Lay Installation Video
2025-02-18T00:00:00+00:00Z
(Maxxon Corp.)request for information
Maxxon Corp. video of Maxxon Acousti-Top Glue Down Installation Video
2025-02-18T00:00:00+00:00Z
(Maxxon Corp.)request for information
Maxxon Corp. video of A Difference You Can Hear - Maxxon
2025-02-18T00:00:00+00:00Z
(Maxxon Corp.)request for information
Maxxon Corp. video of Mass Timber with Maxxon
2025-02-18T00:00:00+00:00Z
(Maxxon Corp.)request for information
Maxxon Corp. video of Maxxon and Thermal-Chem Installation
2025-02-18T00:00:00+00:00Z
(Maxxon Corp.)request for information
Maxxon Corp. video of Maxxon Underlayments
2014-07-30T00:00:00+00:00Z
(Maxxon Corp.)request for information
Maxxon Corp. video of Maxxon on Hometime TV
2014-07-23T00:00:00+00:00Z
(Maxxon Corp.)request for information
Maxxon Corp. video of Acousti-Mat Installation
2014-07-23T00:00:00+00:00Z
(Maxxon Corp.)request for information
Maxxon Corp. video of Testimonials
2014-07-23T00:00:00+00:00Z
(Maxxon Corp.)request for information
Maxxon Corp. video of Testimonials
2014-07-23T00:00:00+00:00Z
(Maxxon Corp.)request for information