Rated 5 based on 1 product reviews
Maxxon Corp.

Underlayments & Sound Control Mats

CONTACT INFO
920 Hamel Rd. P. O. Box 253
Hamel, MN 55340
Toll Free: 800-356-7887
Phone: 763-478-9600
Continuing Education Logo
EMAIL
Request for informationMaxxon Corp. Contact Us / RFI
SOCIAL
Facebook icon
X / Twitter icon
YouTube icon
LinkedIn icon
DISTRIBUTION

See web site for information.

Protects flooring systems by blocking the migration of moisture, destructive abatement chemicals and other absorbed contaminants

  • Easy to apply - roll directly onto properly prepared abated concrete, existing cutback adhesives, or correctly secured VAT, VCT and ceramic tiles

  • Roller-applied for easy application

  • Moisture barrier up to 100% RH



Request More Product Information
Technical Data Sheet
Safety Data Sheet - Part A 
Safety Data Sheet - Part B Sell Sheet 

- Hide Gallery
Maxxon® Surface Treatment

Maxxon® Surface Treatment  

Isolate  
1

Specifications for Maxxon® Surface Treatment - Isolate
application/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/msword
application/rtfapplication/wordperfecttext/plain
RFI text/html VIEW
 
Catalogs for Maxxon® Surface Treatment - Isolate
Videos for Maxxon® Surface Treatment - Isolate
Maxxon Corp. video of Maxxon - Mass Timber
2025-02-18T00:00:00+00:00Z
(Maxxon Corp.)request for information
Maxxon Corp. video of Dealing With Problematic Slab Conditions
2025-02-18T00:00:00+00:00Z
(Maxxon Corp.)request for information
Maxxon Corp. video of Renovation by Maxxon EZ System
2025-02-18T00:00:00+00:00Z
(Maxxon Corp.)request for information
Maxxon Corp. video of Maxxon Capabilities 2020
2025-02-18T00:00:00+00:00Z
(Maxxon Corp.)request for information
Maxxon Corp. video of Lease vs Buying Sound Control: Topical Sound Mats in New Construction
2025-02-18T00:00:00+00:00Z
(Maxxon Corp.)request for information
Maxxon Corp. video of Multifamily EZ RENOVATION system™ - Renovation by Maxxon
2025-02-18T00:00:00+00:00Z
(Maxxon Corp.)request for information
Maxxon Corp. video of Maxxon Level EZ Installation Video
2025-02-18T00:00:00+00:00Z
(Maxxon Corp.)request for information
Maxxon Corp. video of Maxxon Gyp-Crete EZ Installation Video
2025-02-18T00:00:00+00:00Z
(Maxxon Corp.)request for information
Maxxon Corp. video of Maxxon Fortify Installation Video
2025-02-18T00:00:00+00:00Z
(Maxxon Corp.)request for information
Maxxon Corp. video of Maxxon Acousti-Top Loose Lay Installation Video
2025-02-18T00:00:00+00:00Z
(Maxxon Corp.)request for information
Maxxon Corp. video of Maxxon Acousti-Top Glue Down Installation Video
2025-02-18T00:00:00+00:00Z
(Maxxon Corp.)request for information
Maxxon Corp. video of A Difference You Can Hear - Maxxon
2025-02-18T00:00:00+00:00Z
(Maxxon Corp.)request for information
Maxxon Corp. video of Mass Timber with Maxxon
2025-02-18T00:00:00+00:00Z
(Maxxon Corp.)request for information
Maxxon Corp. video of Maxxon and Thermal-Chem Installation
2025-02-18T00:00:00+00:00Z
(Maxxon Corp.)request for information
Maxxon Corp. video of Maxxon Underlayments
2014-07-30T00:00:00+00:00Z
(Maxxon Corp.)request for information
Maxxon Corp. video of Maxxon on Hometime TV
2014-07-23T00:00:00+00:00Z
(Maxxon Corp.)request for information
Maxxon Corp. video of Acousti-Mat Installation
2014-07-23T00:00:00+00:00Z
(Maxxon Corp.)request for information
Maxxon Corp. video of Testimonials
2014-07-23T00:00:00+00:00Z
(Maxxon Corp.)request for information
Maxxon Corp. video of Testimonials
2014-07-23T00:00:00+00:00Z
(Maxxon Corp.)request for information