Rated 5 based on 1 product reviews
CONTACT INFO
2275 Upper Middle Rd. E. Suite 101
Oakville, ON, Canada  L6H 0C3
Phone: 289-799-3414
Would you like to see hosted content from VERANO by MDL SOLUTIONS?
EMAIL
Request for informationVERANO by MDL SOLUTIONS Contact Us / RFI

Standards

  • Esthetic design, stylish appearance
  • Flat surface capable of conducting a large part of heat from the top
  • Front surface allowing for freely touching
  • Connection option with 4 inputs/outputs and 6 inputs/outputs
  • Various heights, lengths and models and types options
  • High pressure resistance
  • World standard color: RAL 9016, epoxy polyester electrostatic powder paint
  • Environment friendly water-based primer
  • Corrosion resistant Special package resistant to any impacts
  • Ready to install with its accessories in the package
  • Optionally included Piping Cover Panels
  • 10 year guaranteed
  • DC01 quality steel materials are tested to (190 PSI) 13 bars and are welded using automatic welding processes
  • Produced in accordance with EN10130 material standard (Cold rolled, low carbon steel flat product for cold forming wet paint and epoxy powder coatings
  • Panels have been salt spray test for 700


OPTIONS

  • Mounting Accessories

- Hide Gallery
MDL VERANO Steel Wall & Floor - STL