Rated 5 based on 1 product reviews
Pentalift Equipment Corp.

Loading Dock Equipment, Lift Tables and Positioning Equipment

CONTACT INFO
21 Nicholas Beaver Rd.
Puslinch, ON, Canada N0B 2J0
Phone: 519-763-3625
EMAIL
Request for informationPentalift Equipment Corp. Contact Us / RFI
PRODUCT SELECTION RESOURCES
SOCIAL
Facebook icon
X / Twitter icon
Instagram icon
LinkedIn icon
The MD series mechanical dock leveler is designed and built to provide superior product value through prolonged, trouble free performance. Its semi-automatic operation requires no manual lifting. The Pentalift series MD mechanical dock leveler is operated by a simple pull chain release at the rear of the deck. All Pentalift dock levelers are factory tested before shipping.

- Hide Gallery
Mechanical Dock Levelers

Revit BIM Files for Mechanical Dock Levelers - MD Series

Dock Equipment: Leveler: MD MU MC

CAD Drawings for Mechanical Dock Levelers - MD Series
260-6181 - 6 ft. x 8 ft. Dock Leveler (25,000 to 50,000 lb. capacity)
download:view:
260-6184 - 6 ft. x 6 ft. Dock Leveler (25,000 to 50,000 lb. capacity)
download:view:
260-6185 - 6 ft. x 10 ft. Dock Leveler (25,000 to 50,000 lb. capacity)
download:view:
260-6186 - 7 ft. x 8 ft. Dock Leveler (25,000 to 50,000 lb. capacity)
download:view:
260-6187 - 7 ft. x 6 ft. Dock Leveler (25,000 to 50,000 lb. capacity)
download:view:
260-6190 - 6 ft. x 6 ft. Dock Leveler (25,000 to 50,000 lb. capacity)
download:view:
260-6189 - 6 ft. x 8 ft. Dock Leveler (25,000 to 50,000 lb. capacity)
download:view:
260-6188 - 7 ft. x 10 ft. Dock Leveler (25,000 to 50,000 lb. capacity)
download:view:
260-6191 - 7 ft. x 8 ft. Dock Leveler (25,000 to 60,000 lb. capacity)
download:view:
260-6192 - 7 ft. x 6 ft. Dock Leveler (25,000 to 60,000 lb. capacity)
download:view:
Specifications for Mechanical Dock Levelers - MD Series
application/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/msword
application/rtfapplication/wordperfecttext/plain
RFI text/html VIEW
 
Catalogs for Mechanical Dock Levelers - MD Series
Videos for Mechanical Dock Levelers - MD Series
Pentalift Equipment Corp. video of Loading Dock Equipment
2012-02-28T00:00:00+00:00Z
(Pentalift Equipment Corp.)request for information
Pentalift Equipment Corp. video of SpecWizard for Loading Dock Equipment from Pentalift Equipment Corp.
2015-01-15T00:00:00+00:00Z
(Pentalift Equipment Corp.)request for information
Pentalift Equipment Corp. video of Dock Leveler Auto Return to Stored Position Option
2017-12-05T00:00:00+00:00Z
(Pentalift Equipment Corp.)request for information
Pentalift Equipment Corp. video of Dock Lift
2017-12-05T00:00:00+00:00Z
(Pentalift Equipment Corp.)request for information
Pentalift Equipment Corp. video of HED Dock Lifts
2017-12-05T00:00:00+00:00Z
(Pentalift Equipment Corp.)request for information
Pentalift Equipment Corp. video of Hydraulic Dock Levelers
2017-12-05T00:00:00+00:00Z
(Pentalift Equipment Corp.)request for information
Pentalift Equipment Corp. video of Inflatable Dock Seal
2017-12-05T00:00:00+00:00Z
(Pentalift Equipment Corp.)request for information
Pentalift Equipment Corp. video of Low Profile Dock Lift
2017-12-05T00:00:00+00:00Z
(Pentalift Equipment Corp.)request for information
Pentalift Equipment Corp. video of MFR32 MFRAL32
2019-09-08T00:00:00+00:00Z
(Pentalift Equipment Corp.)request for information
Pentalift Equipment Corp. video of Pentalift HFR32 Restraint
2017-12-05T00:00:00+00:00Z
(Pentalift Equipment Corp.)request for information
Pentalift Equipment Corp. video of Pentalift HFR32 Vehicle Restraint Submersion Test
2017-12-05T00:00:00+00:00Z
(Pentalift Equipment Corp.)request for information
Pentalift Equipment Corp. video of Pentalift Interlocked Loading Dock Safety Equipment
2017-12-05T00:00:00+00:00Z
(Pentalift Equipment Corp.)request for information
Pentalift Equipment Corp. video of Pentalift LPR35 Vehicle Restraint Safety System
2017-12-05T00:00:00+00:00Z
(Pentalift Equipment Corp.)request for information
Pentalift Equipment Corp. video of Pentalift MFR32 Mechanical Vehicle Restraint & Optional Light & Sign Package
2017-12-05T00:00:00+00:00Z
(Pentalift Equipment Corp.)request for information
Pentalift Equipment Corp. video of Pentalift RVR32H Vehicle restraint submersion video
2017-12-05T00:00:00+00:00Z
(Pentalift Equipment Corp.)request for information
Pentalift Equipment Corp. video of Pentalift Roll-Off Stop Hydraulic Dock Leveler
2017-12-05T00:00:00+00:00Z
(Pentalift Equipment Corp.)request for information
Pentalift Equipment Corp. video of Pentalift UHR40 Vehicle Restraint Safety System Video
2017-12-05T00:00:00+00:00Z
(Pentalift Equipment Corp.)request for information
Pentalift Equipment Corp. video of Pentalift Vertical Storing Dock Leveler for Efficiency, Safety
2017-12-05T00:00:00+00:00Z
(Pentalift Equipment Corp.)request for information
Pentalift Equipment Corp. video of Vehicle Restraint Compilation Video
2017-12-05T00:00:00+00:00Z
(Pentalift Equipment Corp.)request for information