Rated 5 based on 1 product reviews
Nova Technology

CONTACT INFO
W141N9240 Fountain Blvd.
Menomonee Falls, WI 53051
Toll Free: 800-236-7325
Phone: 262-502-1591
EMAIL
Request for informationNova Technology Contact Us / RFI
PRODUCT SELECTION RESOURCES
SOCIAL
Facebook icon
YouTube icon
LinkedIn icon

WHAT YOU SHOULD KNOW ABOUT NOVA'S MECHANICAL EDGE-OF-DOCK LEVELER

When dock space is limited or the working range of a full size, pit-style leveler is not needed; NOVA's Mechanical Edge-of-Dock Leveler is an economical option. Edge-of-dock levelers mount to the dock face and provide a working range of 5-inches above and 5-inches below the dock.

FEATURES AND BENEFITS

  • Dual-extension spring lift mechanism

  • Heavy-duty self-storing steel lever with EZ grip handle

  • Roller-bearing lift mechanism for easy lifting

  • Cold-rolled steel hinge pins for added strength and long life

  • Leveler lip and deck are constructed with high-strength 55,000 PSI minimum yield steel safety tread plate

  • Grease fittings

  • Milled lip edge for smooth tire rollover

  • Four steel gussets for added strength and extended life

  • Full-width distribution bar for extra durability

  • Heavy-duty bumper block assemblies with reinforced rubber molded bumpers

  • Bumper projection, 15-inches

- Hide Gallery
Mechanical Edge-of-Dock Leveler

Revit BIM Files for Mechanical Edge-of-Dock Leveler

Loading Dock Equipment:Dock Leveler: EOD Mechanical

CAD Drawings for Mechanical Edge-of-Dock Leveler
NOVA Mechanical Edge of Dock Leveler - 1
download:view:
NOVA Mechanical Edge of Dock Leveler - 2
download:view:
Specifications for Mechanical Edge-of-Dock Leveler
application/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/msword
application/rtfapplication/wordperfecttext/plain
RFI text/html VIEW
 
Catalogs for Mechanical Edge-of-Dock Leveler
Videos for Mechanical Edge-of-Dock Leveler
Nova Technology video of NOVA MECHANICAL EDGE-OF-DOCK LEVELER HOW TO VIDEO
2023-01-20T00:00:00+00:00Z
(Nova Technology)request for information