Rated 5 based on 1 product reviews
Perma Tech, Inc.

Dock Seals, Dock Shelters, Inflatable Seals, Levelers & Traffic Doors

CONTACT INFO
363 Hamburg St.
Buffalo, NY 14204
Toll Free: 800-362-7325
Phone: 716-854-0707
EMAIL
Request for informationPerma Tech, Inc. Contact Us / RFI
SOCIAL
Facebook icon
LinkedIn icon

Mechanical Rail Sheltercart-plus

Head Curtain::

Variable lengths can be specified to any dimension required. Standard head curtain length is 42". The shock cords on the head curtain can help hold it out of the way during loading and unloading operations

Side Frame:
Spring loaded, 1.5" square tubular steel “X" frames are secured to pressure treated 2" x 6" mounting boards. The tubular steel construction gives the Perma Rail Shelter
(PRS) superior strength. The frames are covered with rugged polyester reinforced flexible vinyl fabric to protect your personnel and produces from the outside elements.

Head Frame:
A 1.5" square tubular steel top frame connects the two “X" frames at the front of the unit and a 2" x 4" treated wood mounting board connects the two “X" frames at the back.

Foam Edge:
Fabric covered foam cube on the front face of shelter provides for a good seal against the side and top of the rail car

Rail Dock Shelter Options:

  • Available in three & four-sided models

  • Several color choices are available

  • Custom sized for each application


Specifications for Mechanical Rail Shelter
application/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/msword
application/rtfapplication/wordperfecttext/plain
RFI text/html VIEW