Rated 5 based on 1 product reviews
Johns Manville Building Insulation

Building Insulation

CONTACT INFO
EMAIL
Request for informationJohns Manville Building Insulation Contact Us / RFI
SOCIAL
Facebook icon
X / Twitter icon
YouTube icon
Instagram icon
LinkedIn icon

Galvalume® roll jacketing is manufactured from low carbon cold rolled steel that has a continuous hot dipped aluminum-zinc alloy coating applied to the outer surfaces for resistance to corrosion. The special coating is composed of 55% aluminum, 1.6% silicon, and 43.4% zinc. The finished sheet has yield strength of 38,000-53,000 psi, a tensile strength of 50,000-65,000 psi, 20-36% elongation, and a hardness of 50-65 HRB.

- Hide Gallery
Metal Jacketing and Fittings

Catalogs for Metal Jacketing and Fittings - Galvalume®
Videos for Metal Jacketing and Fittings - Galvalume®
Johns Manville Building Insulation video of Cracking the Code: NFPA 285 for Wall Assemblies
2024-01-11T00:00:00+00:00Z
(Johns Manville Building Insulation)request for information
Johns Manville Building Insulation video of JM Continuous Insulation Video
2024-01-11T00:00:00+00:00Z
(Johns Manville Building Insulation)request for information
Johns Manville Building Insulation video of JM Polyiso Webinar Nov. 2018
2024-01-11T00:00:00+00:00Z
(Johns Manville Building Insulation)request for information
Johns Manville Building Insulation video of JM Foam Sheathing Video
2024-01-17T00:00:00+00:00Z
(Johns Manville Building Insulation)request for information