Rated 5 based on 1 product reviews
Johns Manville Building Insulations

Commercial Building Insulations

CONTACT INFO
EMAIL
Request for informationJohns Manville Building Insulations Contact Us / RFI
SOCIAL
Facebook icon
X / Twitter icon
YouTube icon
Instagram icon
LinkedIn icon

Stainless Steel Sure-Fit Insulation Elbow Covers are made in two, precision-formed matching halves and are sized to cover and weatherproof insulated 90° and 45° elbows along pipelines. They are manufactured from Type-316 Stainless Steel in .016" thickness. They can be used on long and short radius, butt weld, socket weld, and screwed pipe elbows from 1/2" to 10" Iron Pipe Size, inclusive. 

- Hide Gallery
Metal Jacketing and Fittings

Catalogs for Metal Jacketing and Fittings - Stainless Steel Sure-Fit Insulation Elbow Covers
Videos for Metal Jacketing and Fittings - Stainless Steel Sure-Fit Insulation Elbow Covers
Johns Manville Building Insulations video of Cracking the Code: NFPA 285 for Wall Assemblies
2024-01-11T00:00:00+00:00Z
(Johns Manville Building Insulations)request for information
Johns Manville Building Insulations video of JM Polyiso Webinar Nov. 2018
2024-01-11T00:00:00+00:00Z
(Johns Manville Building Insulations)request for information
Johns Manville Building Insulations video of JM Continuous Insulation Video
2024-01-11T00:00:00+00:00Z
(Johns Manville Building Insulations)request for information
Johns Manville Building Insulations video of JM Foam Sheathing Video
2024-01-17T00:00:00+00:00Z
(Johns Manville Building Insulations)request for information