Rated 5 based on 1 product reviews
Metalcrete Industries

High-Strength Industrial Flooring

CONTACT INFO
EMAIL
Request for informationMetalcrete Industries Contact Us / RFI
DOWNLOADS
PRODUCT SELECTION RESOURCES
SOCIAL
Facebook icon
Instagram icon

Metco Low-Mod Epoxy is a two-component, 100% solids, moisture insensitive, low modulus epoxy bonding agent formulated to bond fresh concrete to old concrete and old concrete to old concrete. Metco Low-Mod Epoxy should be used where large temperature variations are possible, and is designed to meet the requirements of ASTM C 881 specifications. Metco Low-Mod Epoxy may also be used as a primer on damp and porous concrete surfaces.  It is available in three consistencies; low viscosity, medium viscosity and gel. 

- Hide Gallery
Metco Low-Mod Epoxy

Catalogs for Metco Low-Mod Epoxy
Videos for Metco Low-Mod Epoxy
Metalcrete Industries video of Metalcrete Industries: Waste Transfer Station Tipping Floor Installation
2026-03-03T00:00:00+00:00Z
(Metalcrete Industries)request for information
Metalcrete Industries video of Metalcrete Industries: Metalcrete Waterproofing Application
2026-03-03T00:00:00+00:00Z
(Metalcrete Industries)request for information
Metalcrete Industries video of Metalcrete Industries: Concrete Topping Application
2026-03-03T00:00:00+00:00Z
(Metalcrete Industries)request for information
Metalcrete Industries video of Metalcrete Industries: Dry Shake Application
2026-03-03T00:00:00+00:00Z
(Metalcrete Industries)request for information
Metalcrete Industries video of Metalcrete Industries: Does Your Waste Transfer Station Tipping Floor Need Attention?
2026-03-03T00:00:00+00:00Z
(Metalcrete Industries)request for information