Rated 5 based on 1 product reviews
Metalcrete Industries

High-Strength Industrial Flooring

CONTACT INFO
EMAIL
Request for informationMetalcrete Industries Contact Us / RFI
PRODUCT SELECTION RESOURCES
SOCIAL
Facebook icon
Instagram icon

Metco VLT Epoxy is a very low temperature, rapid setting, two-component, 100% solids, moisture  insensitive,  high modulus epoxy bonding agent formulated to bond steel and other ferrous materials to old concrete and old concrete to old concrete.  It is designed to meet the requirements of ASTM C 881 specifications. Also available in polyurethane formulation.

- Hide Gallery
Metco VLT Epoxy

Catalogs for Metco VLT Epoxy
Videos for Metco VLT Epoxy
Metalcrete Industries video of Metalcrete Industries: Does Your Waste Transfer Station Tipping Floor Need Attention?
2026-03-03T00:00:00+00:00Z
(Metalcrete Industries)request for information
Metalcrete Industries video of Metalcrete Industries: Waste Transfer Station Tipping Floor Installation
2026-03-03T00:00:00+00:00Z
(Metalcrete Industries)request for information
Metalcrete Industries video of Metalcrete Industries: Metalcrete Waterproofing Application
2026-03-03T00:00:00+00:00Z
(Metalcrete Industries)request for information
Metalcrete Industries video of Metalcrete Industries: Concrete Topping Application
2026-03-03T00:00:00+00:00Z
(Metalcrete Industries)request for information
Metalcrete Industries video of Metalcrete Industries: Dry Shake Application
2026-03-03T00:00:00+00:00Z
(Metalcrete Industries)request for information