Rated 5 based on 1 product reviews
Johns Manville Building Insulations

Commercial Building Insulations

CONTACT INFO
EMAIL
Request for informationJohns Manville Building Insulations Contact Us / RFI
SOCIAL
Facebook icon
X / Twitter icon
YouTube icon
Instagram icon
LinkedIn icon

Johns Manville MinWool® Sound Attenuation Fire Batt (SAFB) insulation is manufactured from inorganic fibers derived from volcanic rock. Noncombustible and moisture-resistant, the lightweight and flexible batts are designed to deliver excellent noise control in metal-stud wall cavities of interior partitions, exterior walls or above suspended ceiling systems.  As excellent sound absorbers, these batts improve the wall assembly Sound Transmission Class (STC) ratings by up to 10dB.

- Hide Gallery
Mineral Wool Batts

Revit BIM Files for Mineral Wool Batts - MinWool® Sound Attenuation Fire Batt (SAFB)

NFPA 285 Continuous Insulation  

NFPA 285 Continuous Insulation

NFPA 285 Continuous Insulation: README - NFPA Table and Details

Material Library: Johns Manville

Catalogs for Mineral Wool Batts - MinWool® Sound Attenuation Fire Batt (SAFB)
Videos for Mineral Wool Batts - MinWool® Sound Attenuation Fire Batt (SAFB)
Johns Manville Building Insulations video of Cracking the Code: NFPA 285 for Wall Assemblies
2024-01-11T00:00:00+00:00Z
(Johns Manville Building Insulations)request for information
Johns Manville Building Insulations video of JM Polyiso Webinar Nov. 2018
2024-01-11T00:00:00+00:00Z
(Johns Manville Building Insulations)request for information
Johns Manville Building Insulations video of JM Continuous Insulation Video
2024-01-11T00:00:00+00:00Z
(Johns Manville Building Insulations)request for information
Johns Manville Building Insulations video of JM Foam Sheathing Video
2024-01-17T00:00:00+00:00Z
(Johns Manville Building Insulations)request for information