Rated 5 based on 1 product reviews
Perma Tech, Inc.

Dock Seals, Dock Shelters, Inflatable Seals, Levelers & Traffic Doors

CONTACT INFO
363 Hamburg St.
Buffalo, NY 14204
Toll Free: 800-362-7325
Phone: 716-854-0707
EMAIL
Request for informationPerma Tech, Inc. Contact Us / RFI
SOCIAL
Facebook icon
LinkedIn icon

An economical method of protecting loading docks in low to medium traffic situations.

Uses:
For use in low to medium traffic loading docks in factories and warehouses.

Can be used as rub rails at the sides of truck wells.

Wall protection to absorb fork lift impacts.

Material & Specifications:
Reinforced prime rubber of Durometer 75 (±5) (ASTM D2240).

98% (±2) impact recovery.

8.3 N/mm2 (±0.5) Tensile Strength (ASTM D792).

500% (±20) Elongation (ASTM D792).

1.1 g/cm3 (±0.1) Density (ASTM D412C).

All molded bumpers have pre-drilled, countersunk mounting holes for easy installation, sized to accept O3/4″ anchor.

Installation Styles Available:
2", 3", 4" or 6" projection. If other projections are required, please reference “Dock Bumper Bracketing"

Horizontal or vertical (vertical generally offers the best protection)

- Hide Gallery
Molded Bumpers
Specifications for Molded Bumpers
application/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/msword
application/rtfapplication/wordperfecttext/plain
RFI text/html VIEW