Rated 5 based on 1 product reviews
CONTACT INFO
14949 Technology Dr.
Eden Prairie, MN 55344
Toll Free: 800-328-4447
Phone: 952-949-2415
Would you like to see hosted content from DriSteem - USA ?
EMAIL
Request for informationDriSteem - USA Contact Us / RFI

Multiple-tube humidifiers are available in a range of sizes for short to moderate non-wetting distances. Multiple-tube humidifiers are field-piped and assembled. Multiple-tube humidifiers with the Maxi-bank® option ship completely assembled and ready for installation, with a stainless steel header and black iron interconnecting piping.

 

Features and Benefits

  • Available in a range of sizes
  • Field-piped and -assembled
  • Made in USA

 

Specifications

Capacity: Steam capacities up to 3989 lbs/hr (1809 kg/h).

Application: For large steam capacity

 

- Hide Gallery
Multiple-Tube Humidifiers
Videos for Multiple-Tube Humidifiers
DriSteem - USA video of Hydrotrue™ RO 200 Series Water Treatment Systems
2021-04-23T00:00:00+00:00Z
(DriSteem - USA )request for information
DriSteem - USA video of Hydrotrue™ RO 400 Series Membrane Replacement Demo
2021-04-23T00:00:00+00:00Z
(DriSteem - USA )request for information
DriSteem - USA video of DriSteem: No Room for Compromise
2021-04-23T00:00:00+00:00Z
(DriSteem - USA )request for information
DriSteem - USA video of GTS® Humidifier LX Series Burner Tuning
2021-04-23T00:00:00+00:00Z
(DriSteem - USA )request for information
DriSteem - USA video of Adiatec® High pressure System
2021-04-23T00:00:00+00:00Z
(DriSteem - USA )request for information
DriSteem - USA video of Installing a GTS® Gas to Steam Humidifier LX Series
2021-04-23T00:00:00+00:00Z
(DriSteem - USA )request for information
DriSteem - USA video of Humidification for Senior Assisted Living Facilities
2021-04-23T00:00:00+00:00Z
(DriSteem - USA )request for information