Rated 5 based on 1 product reviews
Starborn Industries Inc.

Screws and Fasteners

CONTACT INFO
200 Raritan Center Pkwy.
Edison, NJ 08837
Toll Free: 800-596-7747
Phone:
EMAIL
Request for informationStarborn Industries Inc. Contact Us / RFI
PRODUCT SELECTION RESOURCES
SOCIAL
Facebook icon
YouTube icon
Instagram icon
LinkedIn icon
  • APPLICATION

    Starborn® Structural F19 screws are designed for heavy duty framing applications that include decking, pergolas, fencing, timber frame, SIP panels, log home construction and other general applications. Available in lengths from 2-7/8″ to 16″, these multipurpose screws feature a unique Tri-Forge® point for faster installation than traditional lag screws and a low-profile flat head designed to countersink easily. Fully tested and code compliant, they require no pre-drilling and are finished with a high-adhesion exterior grade coating.

  • FEATURES

    • IRC/IBC code compliant

    • No pre-drilling

    • Comparable to 3/8″ lag screws

    • 0.19″ shank diameter

    • T30 star drive head eliminates cam-out

    • Tri-Forge® Point provides a fast star, minimal splitting, and reduced driving torque

    • Speed-Knurl™ reduces friction on the unthreaded shank for faster installation

    • Black exterior grade coating has high-adhesion and is an ACQ approved alternative to hot-dip galvanized coatings

  • CODE COMPLIANCE REPORTS

    • Fastener Properties and Design Values (DrJ TER 1703-05)

    • Cladding Attachment Through Foam Sheathing (DrJ TER 1703-04)

    • Multi-Ply Applications (DrJ TER 1703-03)

- Hide Gallery
Multipurpose Screws

Multipurpose Screws  

F19  
1