Featuring unsurpassed wash quality, thoughtful design, and innovative controls, the MWF Series suspended washer-extractor promotes savings and programming flexibility fit for both commercial and industrial laundry application. These models are available with E-P Plus® control or MilTouch™ controls. The robust design featuring tapered roller bearings promotes proper basket alignment and longer life for the machine, while the industrial frame allows for maximum durability. RinSave® water saver software is standard on this product line and reduces up to two rinse steps, saving water, energy, and time without compromising wash/rinse quality.
The MWF-Series also features a four-point dynamically tuned SmoothCoil™ suspension which allows for a more compact design and reduces maintenance. The SmoothCoil suspension also comes equipped with rubber springs designed to isolate vibration and deliver smooth performance. The washer's cylinder features tall ribs for enhanced M.A.F. (Mechanical Action Factor) and superior open area which promotes greater interchange of chemistry and water in the load, thus reducing rewashes and increasing linen life.
MWF27J8 - 60 lb., E-P Plus® control*
MWF27Z8 - 60 lb., MilTouch™ control*
MWF45J8 - 100 lb., E-P Plus® control*
MWF45Z8 - 100 lb., MilTouch™ control*
MWF63J7 - 140 lb., E-P Plus® control*
MWF63Z7 - 140 lb., MilTouch™ control*
MWF63C7 - 140 lb., tilt, E-P Plus® control*
MWF63Y7 - 140 lb., tilt, MilTouch™ control*
MWF77J7 - 170 lb., E-P Plus® control*
MWF77Z7 - 170 lb., MilTouch™ control*
MWF77C7 - 170 lb., tilt, E-P Plus® control*
MWF77Y7 - 170 lb., tilt, MilTouch™ control*
MWF100J7 - 220 lb., E-P Plus® control*
MWF100Z7 - 220 lb., MilTouch™ control*
MWF100C7 - 220 lb., tilt, E-P Plus® control*
MWF100Y7 - 220 lb., tilt, MilTouch™ control*
MWF125J7 - 275 lb., E-P Plus® control*
MWF125Z7 - 275 lb., MilTouch™ control*
MWF125C7 - 275 lb., tilt, E-P Plus® control*
MWF125Y7 - 275 lb., tilt, MilTouch™ control*
*Energy Star's definition of a commercial clothes washer is a capacity up to 8.0cf3. All MWF Series washer-extractors exceed this capacity and are therefore outside of the scope of Energy Star.

Commercial Laundry: Washers: 100lb Capacity: MWF45
Commercial Laundry: Washers: 140lb Capacity: MWF63
Commercial Laundry: Washers: 220lb Capacity: MWF100
Commercial Laundry: Washers: 170lb Capacity: MWF77
Commercial Laundry: Washers: 60lb Capacity: MWF27