Rated 5 based on 1 product reviews
Ventev Innovations

Wireless Infrastructure Products

CONTACT INFO
EMAIL
Request for informationVentev Innovations Contact Us / RFI
DOWNLOADS
PRODUCT SELECTION RESOURCES
SOCIAL
Facebook icon
X / Twitter icon
YouTube icon
LinkedIn icon

Ventev's 14 x 12 x 6 in. NEMA 4X Polycarbonate Enclosure is intended for indoor or outdoor use to protect access points from dust, rain, and unauthorized access or inadvertent contact with the controls and wiring located inside the enclosure. Constructed of polycarbonate.  Latch locks, solid door, cord grip hole (cord grip included), and (8) 0.5 in. bulkhead holes.  Includes quantity 8 NEMA plugs to seal any unused bulkhead holes and T-Bar mounting plate to support most wireless access points.

Every Ventev polycarbonate enclosure is RoHS compliant.

*Ventev's polycarbonate enclosures have been evaluated for compliance with the Reduction of Hazardous Substances (RoHS) Directive 2002/95 and have been determined to not contain substances in excess of RoHS Maximum Concentration Levels.

- Hide Gallery
NEMA Enclosure with Solid Door, Latch Lock, 14 x 12 x 6 in.

Catalogs for NEMA Enclosure with Solid Door, Latch Lock, 14 x 12 x 6 in.
Videos for NEMA Enclosure with Solid Door, Latch Lock, 14 x 12 x 6 in.
Ventev Innovations video of VenGo™ Mobile Wi-Fi Carry-on Unit Power Up Guide | Two VenVolt Batteries
2025-02-05T00:00:00+00:00Z
(Ventev Innovations)request for information
Ventev Innovations video of VenAnt™ Mount Unboxing
2025-02-05T00:00:00+00:00Z
(Ventev Innovations)request for information
Ventev Innovations video of VenGo™ Mobile Wi-Fi Carry-on Unit Power Up Guide | One VenVolt Battery
2025-02-05T00:00:00+00:00Z
(Ventev Innovations)request for information
Ventev Innovations video of Ventev's Universal Broadband Enclosure - Features & Benefits
2025-02-05T00:00:00+00:00Z
(Ventev Innovations)request for information
Ventev Innovations video of Ventev's Universal Broadband Enclosure - An In-Depth Look
2025-02-05T00:00:00+00:00Z
(Ventev Innovations)request for information
Ventev Innovations video of Ventev's Universal Wi-Fi Antenna - An In-Depth Look
2025-02-05T00:00:00+00:00Z
(Ventev Innovations)request for information
Ventev Innovations video of Ventev Surge Arrestors - Features and Benefits
2025-02-05T00:00:00+00:00Z
(Ventev Innovations)request for information
Ventev Innovations video of Introducing the Universal Wi-Fi Antenna
2025-02-05T00:00:00+00:00Z
(Ventev Innovations)request for information
Ventev Innovations video of VenVolt 2 Customer Testimonial - Part 1
2025-02-05T00:00:00+00:00Z
(Ventev Innovations)request for information
Ventev Innovations video of An In-Depth Look at VenDome Antennas
2025-02-05T00:00:00+00:00Z
(Ventev Innovations)request for information