Rated 5 based on 1 product reviews
Ventev Innovations

Wireless Infrastructure Products

CONTACT INFO
11126 McCormick Rd.
Hunt Valley, MD 21031
Toll Free: 800-851-4965
Phone: 717-770-2317
EMAIL
Request for informationVentev Innovations Contact Us / RFI
DOWNLOADS
PRODUCT SELECTION RESOURCES
SOCIAL
Facebook icon
X / Twitter icon
YouTube icon
LinkedIn icon

Ventev's 14 x 12 x 6 in NEMA Enclosure is engineered for quick and easy deployment of Cisco DART access points. High impact polycarbonate enclosure provides superior NEMA 4X/IP66 protection from harsh environments, impact and tampering. Choose a clear or solid door, and latch or key locks. Includes an aluminum backplate with predrilled holes to mount Cisco APs, and wall mounting feet. A pole mount bracket (SKU 303580) is sold separately. Clear Door, Latch Lock, Cord Grip Hole (Cord Grip Included), and Bulkhead hole to accommodate 8-Lead DART Connector.

Every Ventev polycarbonate enclosure is RoHS compliant.

*Ventev's polycarbonate enclosures have been evaluated for compliance with the Reduction of Hazardous Substances (RoHS) Directive 2002/95 and have been determined to not contain substances in excess of RoHS Maximum Concentration Levels.

- Hide Gallery
NEMA Polycarbonate Enclosure with Clear Door and Latch Locks, 14 x 12 x 6 in

Catalogs for NEMA Polycarbonate Enclosure with Clear Door and Latch Locks, 14 x 12 x 6 in
Videos for NEMA Polycarbonate Enclosure with Clear Door and Latch Locks, 14 x 12 x 6 in
Ventev Innovations video of An In-Depth Look at VenDome Antennas
2025-02-05T00:00:00+00:00Z
(Ventev Innovations)request for information
Ventev Innovations video of Introducing the Universal Wi-Fi Antenna
2025-02-05T00:00:00+00:00Z
(Ventev Innovations)request for information
Ventev Innovations video of VenAnt™ Mount Unboxing
2025-02-05T00:00:00+00:00Z
(Ventev Innovations)request for information
Ventev Innovations video of VenGo™ Mobile Wi-Fi Carry-on Unit Power Up Guide | One VenVolt Battery
2025-02-05T00:00:00+00:00Z
(Ventev Innovations)request for information
Ventev Innovations video of VenGo™ Mobile Wi-Fi Carry-on Unit Power Up Guide | Two VenVolt Batteries
2025-02-05T00:00:00+00:00Z
(Ventev Innovations)request for information
Ventev Innovations video of VenVolt 2 Customer Testimonial - Part 1
2025-02-05T00:00:00+00:00Z
(Ventev Innovations)request for information
Ventev Innovations video of Ventev Surge Arrestors - Features and Benefits
2025-02-05T00:00:00+00:00Z
(Ventev Innovations)request for information
Ventev Innovations video of Ventev's Universal Broadband Enclosure - An In-Depth Look
2025-02-05T00:00:00+00:00Z
(Ventev Innovations)request for information
Ventev Innovations video of Ventev's Universal Broadband Enclosure - Features & Benefits
2025-02-05T00:00:00+00:00Z
(Ventev Innovations)request for information
Ventev Innovations video of Ventev's Universal Wi-Fi Antenna - An In-Depth Look
2025-02-05T00:00:00+00:00Z
(Ventev Innovations)request for information