Rated 5 based on 1 product reviews
Ventev Innovations

Wireless Infrastructure Products

CONTACT INFO
11126 McCormick Rd.
Hunt Valley, MD 21031
Toll Free: 800-851-4965
Phone: 717-770-2317
EMAIL
Request for informationVentev Innovations Contact Us / RFI
DOWNLOADS
PRODUCT SELECTION RESOURCES
SOCIAL
Facebook icon
X / Twitter icon
YouTube icon
LinkedIn icon

Ventev's 12 x 10 x 6 in enclosure comes fully integrated with a 6 dBi micro patch antenna with 4 RPSMA Male Leads. The enclosure has a solid door, latch locks, an aluminum backplate and the brackets and hardware required for mounting APs. The rugged enclosure protects wireless equipment from harsh weather, tampering and theft. Ideal for both indoor and outdoor, manufacturing, and warehouse applications. Constructed of White Polycarbonate. Solid Door, Latch Locks, Cord Grip Hole (Cord Grip Included), Integrated Antenna.

Every Ventev polycarbonate enclosure is RoHS compliant.

*Ventev's polycarbonate enclosures have been evaluated for compliance with the Reduction of Hazardous Substances (RoHS) Directive 2002/95 and have been determined to not contain substances in excess of RoHS Maximum Concentration Levels.

- Hide Gallery
NEMA Polycarbonate Enclosure with Wi-Fi Micro Patch Antenna, 4 RPSMA Male Connectors

Catalogs for NEMA Polycarbonate Enclosure with Wi-Fi Micro Patch Antenna, 4 RPSMA Male Connectors
Videos for NEMA Polycarbonate Enclosure with Wi-Fi Micro Patch Antenna, 4 RPSMA Male Connectors
Ventev Innovations video of An In-Depth Look at VenDome Antennas
2025-02-05T00:00:00+00:00Z
(Ventev Innovations)request for information
Ventev Innovations video of Introducing the Universal Wi-Fi Antenna
2025-02-05T00:00:00+00:00Z
(Ventev Innovations)request for information
Ventev Innovations video of VenAnt™ Mount Unboxing
2025-02-05T00:00:00+00:00Z
(Ventev Innovations)request for information
Ventev Innovations video of VenGo™ Mobile Wi-Fi Carry-on Unit Power Up Guide | One VenVolt Battery
2025-02-05T00:00:00+00:00Z
(Ventev Innovations)request for information
Ventev Innovations video of VenGo™ Mobile Wi-Fi Carry-on Unit Power Up Guide | Two VenVolt Batteries
2025-02-05T00:00:00+00:00Z
(Ventev Innovations)request for information
Ventev Innovations video of VenVolt 2 Customer Testimonial - Part 1
2025-02-05T00:00:00+00:00Z
(Ventev Innovations)request for information
Ventev Innovations video of Ventev Surge Arrestors - Features and Benefits
2025-02-05T00:00:00+00:00Z
(Ventev Innovations)request for information
Ventev Innovations video of Ventev's Universal Broadband Enclosure - An In-Depth Look
2025-02-05T00:00:00+00:00Z
(Ventev Innovations)request for information
Ventev Innovations video of Ventev's Universal Broadband Enclosure - Features & Benefits
2025-02-05T00:00:00+00:00Z
(Ventev Innovations)request for information
Ventev Innovations video of Ventev's Universal Wi-Fi Antenna - An In-Depth Look
2025-02-05T00:00:00+00:00Z
(Ventev Innovations)request for information