Rated 5 based on 1 product reviews
Rakks Architectural Shelving and Hardware

Counter Supports and Shelving Systems

CONTACT INFO
EMAIL
Request for informationRakks Architectural Shelving and Hardware Contact Us / RFI
PRODUCT SELECTION RESOURCES
SOCIAL
Facebook icon
X / Twitter icon
YouTube icon
Instagram icon
Pinterest icon
LinkedIn icon

A versatile, 2-piece kit that provides low-profile support for books, artwork, collections, photographs, spices, tools.

Features

  • Applications: Minimalist profile suitable for living room, office, bedroom, kitchen, bath, gallery.

  • Bracket Material: Aluminum.

  • Bracket Color: Satin Silver (clear anodized); White Semi-gloss (powder coat); Matte Black (powder coat).

  • Bracket Dimensions: 30", 36" and 48" stock lengths.

  • Shelf Material: Sustainably engineered wood (see more information here).

  • Shelf Finish: Acacia; Oak; Matte White; Matte Black.

  • Shelf Dimensions: Stock depths of 10" or 12"; stock lengths of 30", 36" and 48"; ¾" thick.

  • Loads: When properly installed, Rakks Ethereal Floating Shelf Sets can support static loads up to 25 pounds per linear foot.

  • Hardware: Supplied with #8 x 2" mounting screws and #6 x 1¼" shelf retaining screws.

- Hide Gallery
NEW: Ethereal Floating Shelf Set