Rated 5 based on 1 product reviews
Nova Technology

CONTACT INFO
EMAIL
Request for informationNova Technology Contact Us / RFI
PRODUCT SELECTION RESOURCES
SOCIAL
Facebook icon
YouTube icon
LinkedIn icon

The NOVA Lock & Load™ is a hook-style vehicle restraint that secures the trailer's rear impact guard (RIG) to reduce the risk of premature departure and trailer movement during loading and unloading. Its spring-loaded housing lowers with truck contact and the carriage automatically adjusts with trailer float.  The Lock & Load™ has an enhanced design with a patent pending Triple Range Hook that outperforms competitor hook-style restraints.

 

Mounts to dock above ground level to stay clear of accumulated precipitation and debris. Protected from the elements with watertight connectors and zinc plating, which provides exceptional corrosion resistance.

 

FEATURES AND BENEFITS

  • Hook is upwardly biased and rotates to increase engagement if contacted by the RIG when trailer shifts during loading and unloading
  • Roller slope extension eliminates gouging and marking on the dock approach surface
  • Gear motor operates for a total of three seconds for the full cycle of restraining and releasing a vehicle
  • Only uses electricity when engaging or disengaging the rotating hook
  • Hook maintains engagement with the RIG, even if power is lost
  • PLC-based Control Box provides maintenance diagnostics
  • Control box includes key pad for override as standard
  • LED lights are standard for energy efficiency and long life
  • Includes a 5-year warranty

 

- Hide Gallery
NOVA Lock & Load™ Vehicle Restraint

Revit BIM Files for NOVA Lock & Load™ Vehicle Restraint

Truck Restraint  

Loading Dock Equipment:Truck Restraint: Lockn Load

CAD Drawings for NOVA Lock & Load™ Vehicle Restraint

Loading Dock Equipment  

NOVA Lock & Load
download:view:
Specifications for NOVA Lock & Load™ Vehicle Restraint
application/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/msword
application/rtfapplication/wordperfecttext/plain
RFI text/html VIEW
 
Catalogs for NOVA Lock & Load™ Vehicle Restraint
Videos for NOVA Lock & Load™ Vehicle Restraint
Nova Technology video of NOVA LOCK & LOAD™ HOW TO VIDEO
2023-01-20T00:00:00+00:00Z
(Nova Technology)request for information