Rated 5 based on 1 product reviews
Salsbury Industries

Mailboxes and Lockers

CONTACT INFO
18300 Central Ave.
Carson, CA 90746-4008
Phone:
EMAIL
Request for informationSalsbury Industries Contact Us / RFI
DOWNLOADS
PRODUCT SELECTION RESOURCES
SOCIAL
Facebook icon
X / Twitter icon
YouTube icon
LinkedIn icon
Salsbury 30000 Series Open Access Designer and Designer Gear Wood Lockers are 24" wide, 6 feet high and are available in 18" or 24" depths and in 6 high pressure laminate finishes.
- Hide Gallery
Open Access Designer & Gear Lockers

Open Access Designer & Gear Lockers  

1

Revit BIM Files for Open Access Designer & Gear Lockers

Designer Wood Lockers: Gear: 30000 Series

Designer Wood Lockers: Open Access: 30000 Series

Designer Wood Locker Units: 12" Width: 1 Wide: Box Style: 35000-36000 Series

Designer Wood Locker Units: 12" Width: 1 Wide: Double Tier S Style: 37000 Series

Designer Wood Locker Units: 12" Width: 1 Wide: Double Tier: 32000 Series

Designer Wood Locker Units: 12" Width: 1 Wide: Four Tier: 34000 Series

Designer Wood Locker Units: 12" Width: 1 Wide: Single Tier: 31000 Series

Designer Wood Locker Units: 12" Width: 1 Wide: Triple Tier: 33000 Series

Designer Wood Locker Units: 12" Width: 3 Wide: Box Style: 35000-36000 Series

Designer Wood Locker Units: 12" Width: 3 Wide: Double Tier S Style: 37000 Series

Designer Wood Locker Units: 12" Width: 3 Wide: Double Tier: 32000 Series

Designer Wood Locker Units: 12" Width: 3 Wide: Four Tier: 34000 Series

Designer Wood Locker Units: 12" Width: 3 Wide: Single Tier: 31000 Series

Designer Wood Locker Units: 12" Width: 3 Wide: Triple Tier: 33000 Series

Catalogs for Open Access Designer & Gear Lockers
Videos for Open Access Designer & Gear Lockers
Salsbury Industries video of 24" Wide Designer Gear Lockers
2018-09-25T00:00:00+00:00Z
(Salsbury Industries)request for information
Salsbury Industries video of 24" Wide Open Access Designer Lockers
2018-09-25T00:00:00+00:00Z
(Salsbury Industries)request for information