Rated 5 based on 1 product reviews
Advanced Equipment Corp.

Operable Walls Panels

CONTACT INFO
EMAIL
Request for informationAdvanced Equipment Corp. Contact Us / RFI
DOWNLOADS
PRODUCT SELECTION RESOURCES
SOCIAL
Facebook icon
LinkedIn icon

The all welded, all steel construction with heavy steel (16 or 14 gauge) faces robotically fusion welded every 8 inches to perimeter frame members – gives you the best obtainable rigidity, life expectancy, low maintenance, and ease of operation.

All of this performance, at competitive cost.

One piece panels to 60 feet high.  Panel widths to 60 inches.

10 or 20 year limited panel warranty.

The BEST in guaranteed sound stopping. STC to 54, field tested NIC 40 ASTM E 336 – on your job, if specified. Available acoustically absorptive NRC 0.65.

Alpha – for highly repetitive use or severe service. Nothing else meets your needs or matches its performance. Anywhere.

Qualifies for LEED Credit MR 4.1 & MR 4.2

- Hide Gallery
Operable Wall Panels

Revit BIM Files for Operable Wall Panels - ALPHA®

Curtain Panels  

Operable Walls: Curtain Panels: Single Door

Operable Walls: Curtain Panels: Double Door

Operable Walls: Curtain Panels: Standard

Operable Walls: Curtain Panels: Window

Operable Partitions  

Operable Walls: Operable Partitions: Pocket

Pocket Doors  

Operable Walls: Pocket Doors: Double

System  

Operable Walls: System: Samples

Catalogs for Operable Wall Panels - ALPHA®
Videos for Operable Wall Panels - ALPHA®
Advanced Equipment Corp. video of Los Angeles Convention Center and Melbourne Convention Center.
2017-01-26T00:00:00+00:00Z
(Advanced Equipment Corp.)request for information
Advanced Equipment Corp. video of Advanced Equipment Corp. Type 5MR Wa. Convention Cntr.
2017-01-26T00:00:00+00:00Z
(Advanced Equipment Corp.)request for information
Advanced Equipment Corp. video of Advanced Equipment Project Sherwood Type 2EC
2017-01-26T00:00:00+00:00Z
(Advanced Equipment Corp.)request for information
Advanced Equipment Corp. video of Spacematic
2023-01-27T00:00:00+00:00Z
(Advanced Equipment Corp.)request for information