Rated 5 based on 1 product reviews
Brown Jordan Outdoor Kitchens

Luxury Outdoor Kitchens

CONTACT INFO
EMAIL
Request for informationBrown Jordan Outdoor Kitchens Contact Us / RFI
PRODUCT SELECTION RESOURCES
SOCIAL
Facebook icon
X / Twitter icon
Instagram icon
Pinterest icon
LinkedIn icon

All Brown Jordan Outdoor Kitchens cabinetry comes drilled and assembled with our standard stainless steel bar pull unless otherwise noted at the time of order. Our durable stainless steel bar pull offers a great finished look to any of our outdoor cabinetry products.

To further define your outdoor kitchen's look, choose from these beautifully crafted cabinet handles and knobs in a variety of patina options. Browse our selection of outdoor cabinet pulls below:

Stainless Steel Handle
Our 12 mm, 316 (marine grade) stainless steel handle is standard on all cabinet doors and drawers. The handles are hollow and measure 6″ center to center. Fridge handles are solid and measure 12″ center to center.

Tab Pull Handle
As an alternative to our standard pull, our stainless steel tab pull is installed on the top edge of doors and drawers to create a sleek, modern look. It is available in two widths: 3" for doors and 6" for drawers, with a 1 and 5/8" depth and a 3/8" tab. It can also be powder coated in your choice of finish. (*Tab Pulls cannot be used on appliance panels.)

- Hide Gallery
Outdoor Kitchen Cabinet Pulls & Handles

Outdoor Kitchen Cabinet Pulls & Handles  

1

Specifications for Outdoor Kitchen Cabinet Pulls & Handles
application/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/msword
application/rtfapplication/wordperfecttext/plain
RFI text/html VIEW
 
Catalogs for Outdoor Kitchen Cabinet Pulls & Handles
Videos for Outdoor Kitchen Cabinet Pulls & Handles
Brown Jordan Outdoor Kitchens video of Brown Jordan Outdoor Kitchens Hospitality
2018-07-25T00:00:00+00:00Z
(Brown Jordan Outdoor Kitchens)request for information
Brown Jordan Outdoor Kitchens video of Danver Outdoor Kitchens
2018-07-25T00:00:00+00:00Z
(Brown Jordan Outdoor Kitchens)request for information
Brown Jordan Outdoor Kitchens video of Installation: Overview
2018-07-25T00:00:00+00:00Z
(Brown Jordan Outdoor Kitchens)request for information
Brown Jordan Outdoor Kitchens video of Installation: The Legs
2018-07-25T00:00:00+00:00Z
(Brown Jordan Outdoor Kitchens)request for information
Brown Jordan Outdoor Kitchens video of Installation: Grill Cabinets
2018-07-25T00:00:00+00:00Z
(Brown Jordan Outdoor Kitchens)request for information
Brown Jordan Outdoor Kitchens video of Installation: Side Panels
2018-07-25T00:00:00+00:00Z
(Brown Jordan Outdoor Kitchens)request for information
Brown Jordan Outdoor Kitchens video of Installation: Leveling the Cabinets
2018-07-25T00:00:00+00:00Z
(Brown Jordan Outdoor Kitchens)request for information
Brown Jordan Outdoor Kitchens video of Installation: Outside Box Column
2018-07-25T00:00:00+00:00Z
(Brown Jordan Outdoor Kitchens)request for information
Brown Jordan Outdoor Kitchens video of Installation: Attaching Two Cabinets
2018-07-25T00:00:00+00:00Z
(Brown Jordan Outdoor Kitchens)request for information
Brown Jordan Outdoor Kitchens video of Installation: Refrigerator
2018-07-25T00:00:00+00:00Z
(Brown Jordan Outdoor Kitchens)request for information
Brown Jordan Outdoor Kitchens video of Installation: End Unit
2018-07-25T00:00:00+00:00Z
(Brown Jordan Outdoor Kitchens)request for information
Brown Jordan Outdoor Kitchens video of Installation: Attaching Two Cabinets
2018-07-25T00:00:00+00:00Z
(Brown Jordan Outdoor Kitchens)request for information
Brown Jordan Outdoor Kitchens video of Installation: Attaching Back Panels
2018-07-25T00:00:00+00:00Z
(Brown Jordan Outdoor Kitchens)request for information
Brown Jordan Outdoor Kitchens video of Installation: Door Adjustment
2018-07-25T00:00:00+00:00Z
(Brown Jordan Outdoor Kitchens)request for information
Brown Jordan Outdoor Kitchens video of Installation: PPS
2018-07-25T00:00:00+00:00Z
(Brown Jordan Outdoor Kitchens)request for information
Brown Jordan Outdoor Kitchens video of Danver Stainless Outdoor Kitchens: Overview
2020-06-23T00:00:00+00:00Z
(Brown Jordan Outdoor Kitchens)request for information
Brown Jordan Outdoor Kitchens video of Brown Jordan Outdoor Kitchens presents Elements
2020-09-23T00:00:00+00:00Z
(Brown Jordan Outdoor Kitchens)request for information
Brown Jordan Outdoor Kitchens video of Installation: Standard Toe Kick
2024-02-09T00:00:00+00:00Z
(Brown Jordan Outdoor Kitchens)request for information
Brown Jordan Outdoor Kitchens video of Installation: Trim Kit Specifications
2024-02-09T00:00:00+00:00Z
(Brown Jordan Outdoor Kitchens)request for information
Brown Jordan Outdoor Kitchens video of Installation: OAF/OAR Corner
2024-02-09T00:00:00+00:00Z
(Brown Jordan Outdoor Kitchens)request for information
Brown Jordan Outdoor Kitchens video of Installation: Overlay Panel
2024-02-09T00:00:00+00:00Z
(Brown Jordan Outdoor Kitchens)request for information
Brown Jordan Outdoor Kitchens video of Installation: 18 and 21 inch Stainless Steel Drawers
2024-02-09T00:00:00+00:00Z
(Brown Jordan Outdoor Kitchens)request for information
Brown Jordan Outdoor Kitchens video of Danver/Brown Jordan Outdoor Kitchens Installation: Overview
2024-02-09T00:00:00+00:00Z
(Brown Jordan Outdoor Kitchens)request for information