Rated 5 based on 1 product reviews
Petersen Aluminum Corp.

Metal Roofing and Soffit Panels

CONTACT INFO
EMAIL
Request for informationPetersen Aluminum Corp. Contact Us / RFI
SOCIAL
Facebook icon
X / Twitter icon
YouTube icon
Instagram icon
LinkedIn icon

PAC-Tite Gold Gutters are top-of-the-line, offering easy installation, outstanding performance and an attractive appearance. They include a 2" wide external wind strap to be installed every 6' and gutter straps every 24" O.C. to comply with the ANSI/SPRI GT-1 Standard. They also feature a unique, heavy aluminum gutter strap design that eliminates the need for drilling and riveting. The free-floating, hook-in strap allows for full thermal movement of the gutter. Offered with an optional roof flange or slotted drain bars for ballast retention, PAC-Tite Gold Gutters offer maximum roof drainage.and application time in half with this one-of-a-kind edge metal solution.

- Hide Gallery
PAC-TITE Gold Gutters: IGG-1

Catalogs for PAC-TITE Gold Gutters: IGG-1
Videos for PAC-TITE Gold Gutters: IGG-1
Petersen Aluminum Corp. video of Modular AL Metal Wall System - PAC-CLAD
2024-05-20T00:00:00+00:00Z
(Petersen Aluminum Corp.)request for information
Petersen Aluminum Corp. video of Product Overview - PAC-CLAD
2024-05-20T00:00:00+00:00Z
(Petersen Aluminum Corp.)request for information
Petersen Aluminum Corp. video of Precision Series Wall Panel Systems - Overview - PAC-CLAD
2024-05-20T00:00:00+00:00Z
(Petersen Aluminum Corp.)request for information
Petersen Aluminum Corp. video of Box Rib - Precision Series Wall Panel Systems - PAC-CLAD
2024-05-20T00:00:00+00:00Z
(Petersen Aluminum Corp.)request for information
Petersen Aluminum Corp. video of Tite-Loc Metal Roofing System - PAC-CLAD
2024-05-20T00:00:00+00:00Z
(Petersen Aluminum Corp.)request for information
Petersen Aluminum Corp. video of Precision Series Wall Panel Systems - PAC-CLAD
2024-05-20T00:00:00+00:00Z
(Petersen Aluminum Corp.)request for information
Petersen Aluminum Corp. video of Exposed Fastener Panels - PAC-CLAD
2024-05-20T00:00:00+00:00Z
(Petersen Aluminum Corp.)request for information
Petersen Aluminum Corp. video of Snap-Clad - PAC-CLAD
2024-05-20T00:00:00+00:00Z
(Petersen Aluminum Corp.)request for information
Petersen Aluminum Corp. video of How to Install Snap-Clad Metal Roof Systems
2025-05-07T00:00:00+00:00Z
(Petersen Aluminum Corp.)request for information