X
CAD/BIM
CAD / BIM
CAD Drawings
BIM Files
Specs
Specs
Specifications
SpecWizard
Short Form Specs
Outline Specs
Products
Building Products
CSI Divisions
Building Product Categories
Certifications
HPDs
EPDs
Data Sheets
Catalog/Vids
Catalogs / Videos
Catalogs / Brochures
Directory of 100's Products
Videos
Webinars
More
Resources
Green / LEED
CEUs - Arcatemy
CEUs - Manufacturers
Architectural Resources
Newsletter
Press Releases
ARCAT Alert
ARCAT Detailed Podcast
ARCAT Blogs
ARCATect News
What's New
Projects Library
Manufacturers Click Here
Feedback / Comments
About Arcat
BPMs
For Manufacturers
Get Specified More
Add your products to ARCAT
Login
/Join
All
All ▾
CAD
BIM
Specs
Specwizards
Catalogs
Videos
Certifications
Search
Login
/Join
CAD/BIM
CAD / BIM
CAD Drawings
BIM Files
Specs
Specs
Specifications
SpecWizard
Short Form Specs
Outline Specs
Products
Building Products
CSI Divisions
Building Product Categories
Certifications
HPDs
EPDs
Data Sheets
Catalog/Vids
Catalogs / Videos
Catalogs / Brochures
Directory of 100's Products
Videos
Webinars
More
Resources
Green / LEED
CEUs - Arcatemy
CEUs - Manufacturers
Architectural Resources
Newsletter
Press Releases
ARCAT Alert
ARCAT Detailed Podcast
ARCAT Blogs
ARCATect News
What's New
Projects Library
Manufacturers Click Here
Feedback / Comments
About Arcat
BPMs
For Manufacturers
Get Specified More
Add your products to ARCAT
Login
/Join
Rated
5
based on
1
product reviews
Metal Roofing and Soffit Panels
CONTACT INFO
EMAIL
Request for information
Petersen Aluminum Corp.
Contact Us / RFI
DOWNLOADS
CAD Drawings
BIM Objects
Specs
Certificates
Data Sheets
PRODUCT SELECTION RESOURCES
Projects
CE Courses
Green Reports
SOCIAL
WARRANTY
Click Here for Finish Warranty
Petersen Aluminum Corp.
>
PRODUCT
>
PAC-TITE LT Downspout: Corrugated
PAC-TITE LT Downspout: Corrugated
Features
Accommodates the drainage of roof area
Provided in 10'-0" lengths
- Hide Gallery
Catalogs
Videos
Catalogs for PAC-TITE LT Downspout: Corrugated
Videos for PAC-TITE LT Downspout: Corrugated
Petersen Aluminum Corp. video of Snap-Clad - PAC-CLAD
2024-05-20T00:00:00+00:00Z
Snap-Clad - PAC-CLAD
(Petersen Aluminum Corp.)
request for information
Petersen Aluminum Corp. video of Tite-Loc Metal Roofing System - PAC-CLAD
2024-05-20T00:00:00+00:00Z
Tite-Loc Metal Roofing System - PAC-CLAD
(Petersen Aluminum Corp.)
request for information
Petersen Aluminum Corp. video of Modular AL Metal Wall System - PAC-CLAD
2024-05-20T00:00:00+00:00Z
Modular AL Metal Wall System - PAC-CLAD
(Petersen Aluminum Corp.)
request for information
Petersen Aluminum Corp. video of Exposed Fastener Panels - PAC-CLAD
2024-05-20T00:00:00+00:00Z
Exposed Fastener Panels - PAC-CLAD
(Petersen Aluminum Corp.)
request for information
Petersen Aluminum Corp. video of Product Overview - PAC-CLAD
2024-05-20T00:00:00+00:00Z
Product Overview - PAC-CLAD
(Petersen Aluminum Corp.)
request for information
Petersen Aluminum Corp. video of Precision Series Wall Panel Systems - Overview - PAC-CLAD
2024-05-20T00:00:00+00:00Z
Precision Series Wall Panel Systems - Overview - PAC-CLAD
(Petersen Aluminum Corp.)
request for information
Petersen Aluminum Corp. video of Box Rib - Precision Series Wall Panel Systems - PAC-CLAD
2024-05-20T00:00:00+00:00Z
Box Rib - Precision Series Wall Panel Systems - PAC-CLAD
(Petersen Aluminum Corp.)
request for information
Petersen Aluminum Corp. video of Precision Series Wall Panel Systems - PAC-CLAD
2024-05-20T00:00:00+00:00Z
Precision Series Wall Panel Systems - PAC-CLAD
(Petersen Aluminum Corp.)
request for information
Petersen Aluminum Corp. video of How to Install Snap-Clad Metal Roof Systems
2025-05-07T00:00:00+00:00Z
How to Install Snap-Clad Metal Roof Systems
(Petersen Aluminum Corp.)
request for information