Rated 5 based on 1 product reviews
Petersen Aluminum Corp.

Metal Roofing and Soffit Panels

CONTACT INFO
EMAIL
Request for informationPetersen Aluminum Corp. Contact Us / RFI
PRODUCT SELECTION RESOURCES
SOCIAL
Facebook icon
X / Twitter icon
YouTube icon
Instagram icon
LinkedIn icon

Feature

  • Accommodates the drainage of roof area

  • Provided in 10'-0" lengths

- Hide Gallery
PAC-TITE LT Downspout: Round

Catalogs for PAC-TITE LT Downspout: Round
Videos for PAC-TITE LT Downspout: Round
Petersen Aluminum Corp. video of Modular AL Metal Wall System - PAC-CLAD
2024-05-20T00:00:00+00:00Z
(Petersen Aluminum Corp.)request for information
Petersen Aluminum Corp. video of Product Overview - PAC-CLAD
2024-05-20T00:00:00+00:00Z
(Petersen Aluminum Corp.)request for information
Petersen Aluminum Corp. video of Snap-Clad - PAC-CLAD
2024-05-20T00:00:00+00:00Z
(Petersen Aluminum Corp.)request for information
Petersen Aluminum Corp. video of Precision Series Wall Panel Systems - Overview - PAC-CLAD
2024-05-20T00:00:00+00:00Z
(Petersen Aluminum Corp.)request for information
Petersen Aluminum Corp. video of Box Rib - Precision Series Wall Panel Systems - PAC-CLAD
2024-05-20T00:00:00+00:00Z
(Petersen Aluminum Corp.)request for information
Petersen Aluminum Corp. video of Tite-Loc Metal Roofing System - PAC-CLAD
2024-05-20T00:00:00+00:00Z
(Petersen Aluminum Corp.)request for information
Petersen Aluminum Corp. video of Precision Series Wall Panel Systems - PAC-CLAD
2024-05-20T00:00:00+00:00Z
(Petersen Aluminum Corp.)request for information
Petersen Aluminum Corp. video of Exposed Fastener Panels - PAC-CLAD
2024-05-20T00:00:00+00:00Z
(Petersen Aluminum Corp.)request for information
Petersen Aluminum Corp. video of How to Install Snap-Clad Metal Roof Systems
2025-05-07T00:00:00+00:00Z
(Petersen Aluminum Corp.)request for information