Rated 5 based on 1 product reviews
Petersen Aluminum Corp.

Metal Roofing and Soffit Panels

CONTACT INFO
EMAIL
Request for informationPetersen Aluminum Corp. Contact Us / RFI
SOCIAL
Facebook icon
X / Twitter icon
YouTube icon
Instagram icon
LinkedIn icon

Features

  • Accommodates the drainage of roof areas

  • Gutter straps securely support larger volumes of water, as well as extreme snow and icing conditions and is manufactured to rigid tolerances and furnished per required drainage capacity/size.

  • Adapts easily to optional drainage bars or flow through gravel stops

  • Provided in 10'-0" to 20'-0" lengths. (Custom lengths available - Contact Petersen Aluminum)


- Hide Gallery
PAC-TITE LT Gutter: K-Style

CAD Drawings for PAC-TITE LT Gutter: K-Style

Metal Deck - ISO  

Gutter - Option 1 - No Flange
download:view:
Gutter - Option 2 - With Flange
download:view:
Gutter - With Flange - Over Flush Wall Panel
download:view:
Gutter - With Flange - Over Standing Seam Wall Panel
download:view:
Headwall - Option 1 - 2-Piece Reglet
download:view:
Headwall - Option 2 - 1-Piece Reglet
download:view:
Headwall - Option 3 - Counterflashing
download:view:

Wood Substrate  

Gutter - Option 1 - No Flange
download:view:
Gutter - Option 2 - With Flange
download:view:
Gutter - With Flange - Over Flush Wall Panel
download:view:
Gutter - With Flange - Over Standing Seam Wall Panel
download:view:
Catalogs for PAC-TITE LT Gutter: K-Style
Videos for PAC-TITE LT Gutter: K-Style
Petersen Aluminum Corp. video of Modular AL Metal Wall System - PAC-CLAD
2024-05-20T00:00:00+00:00Z
(Petersen Aluminum Corp.)request for information
Petersen Aluminum Corp. video of Product Overview - PAC-CLAD
2024-05-20T00:00:00+00:00Z
(Petersen Aluminum Corp.)request for information
Petersen Aluminum Corp. video of Precision Series Wall Panel Systems - Overview - PAC-CLAD
2024-05-20T00:00:00+00:00Z
(Petersen Aluminum Corp.)request for information
Petersen Aluminum Corp. video of Box Rib - Precision Series Wall Panel Systems - PAC-CLAD
2024-05-20T00:00:00+00:00Z
(Petersen Aluminum Corp.)request for information
Petersen Aluminum Corp. video of Tite-Loc Metal Roofing System - PAC-CLAD
2024-05-20T00:00:00+00:00Z
(Petersen Aluminum Corp.)request for information
Petersen Aluminum Corp. video of Precision Series Wall Panel Systems - PAC-CLAD
2024-05-20T00:00:00+00:00Z
(Petersen Aluminum Corp.)request for information
Petersen Aluminum Corp. video of Exposed Fastener Panels - PAC-CLAD
2024-05-20T00:00:00+00:00Z
(Petersen Aluminum Corp.)request for information
Petersen Aluminum Corp. video of Snap-Clad - PAC-CLAD
2024-05-20T00:00:00+00:00Z
(Petersen Aluminum Corp.)request for information
Petersen Aluminum Corp. video of How to Install Snap-Clad Metal Roof Systems
2025-05-07T00:00:00+00:00Z
(Petersen Aluminum Corp.)request for information