Rated 5 based on 1 product reviews
PalmSHIELD

CONTACT INFO
300 E. Locust
Carter Lake, IA 51510
Phone: 531-329-4406
EMAIL
Request for informationPalmSHIELD Contact Us / RFI
PRODUCT SELECTION RESOURCES
SOCIAL
Facebook icon
Instagram icon
Pinterest icon

The Palisade Horizon louvers is a very contemporary and bold look of four inch wide tubular louvers alternating in and out.  These louvers may be overlapped or placed corner to corner, not allowing any visibility but a sliver of light.  Our picture frame design attaches the louvers to the solid bar on either side while using  3" x 2" tubular top and bottom rails.  This is definitely a more modern unique design reserved for complimenting modern architecture.

- Hide Gallery
PALISADE HORIZON Industrial Alternating Horizontal Louvers

PALISADE HORIZON Industrial Alternating Horizontal Louvers  

1

Revit BIM Files for PALISADE HORIZON Industrial Alternating Horizontal Louvers

Louvered: Palisade: Horizon Array

Louvered: Palisade: Horizon Panel

Louvered: Palisade: Horizon Post

CAD Drawings for PALISADE HORIZON Industrial Alternating Horizontal Louvers
PALISADE LOUVERS 01
download:view:
Specifications for PALISADE HORIZON Industrial Alternating Horizontal Louvers
application/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/msword
application/rtfapplication/wordperfecttext/plain
RFI text/html VIEW
 
Catalogs for PALISADE HORIZON Industrial Alternating Horizontal Louvers
Videos for PALISADE HORIZON Industrial Alternating Horizontal Louvers
PalmSHIELD video of Installation a PalmSHADE Sun Shade Structure
2024-08-22T00:00:00+00:00Z
(PalmSHIELD )request for information
PalmSHIELD video of Bundle Saw at Patriot Custom Metals
2023-10-09T00:00:00+00:00Z
(PalmSHIELD )request for information
PalmSHIELD video of Custom Fabrication at PalmSHIELD, Patriot Custom Metals, & IronShield Coating
2023-10-09T00:00:00+00:00Z
(PalmSHIELD )request for information
PalmSHIELD video of Elite Destruct Back
2025-06-13T00:00:00+00:00Z
(PalmSHIELD )request for information
PalmSHIELD video of Elite Destruct Scale Video
2025-06-13T00:00:00+00:00Z
(PalmSHIELD )request for information
PalmSHIELD video of Elite Destruction Test – Front Side
2025-06-13T00:00:00+00:00Z
(PalmSHIELD )request for information
PalmSHIELD video of LED Backlit Artistic Laser Cut Screening: PalmSHIELD
2023-10-09T00:00:00+00:00Z
(PalmSHIELD )request for information
PalmSHIELD video of Mechanical Equipment Screens, Faux Concrete Screening
2023-10-09T00:00:00+00:00Z
(PalmSHIELD )request for information
PalmSHIELD video of New Product: Faux Brick Style Mechanical Equipment Screening
2023-10-09T00:00:00+00:00Z
(PalmSHIELD )request for information
PalmSHIELD video of New Product: Mechanical Equipment Screening, Faux Stone Panels
2023-10-09T00:00:00+00:00Z
(PalmSHIELD )request for information
PalmSHIELD video of New Style Louver V Extrusion Facing Down
2025-06-13T00:00:00+00:00Z
(PalmSHIELD )request for information
PalmSHIELD video of New Style Louver V Extrusion Facing Up
2025-06-13T00:00:00+00:00Z
(PalmSHIELD )request for information
PalmSHIELD video of Original Louver
2025-06-13T00:00:00+00:00Z
(PalmSHIELD )request for information
PalmSHIELD video of PalmSHIELD Hercules Horizontal Louver Screening System Installation
2023-10-09T00:00:00+00:00Z
(PalmSHIELD )request for information
PalmSHIELD video of PalmSHIELD's Gorilla Hinges for Gates | Manufactured by the HAAS Mini Mill
2023-10-09T00:00:00+00:00Z
(PalmSHIELD )request for information
PalmSHIELD video of PalmShield
2023-10-09T00:00:00+00:00Z
(PalmSHIELD )request for information
PalmSHIELD video of Patriot Custom Metals - Custom Drilling and Tapping CNC
2023-10-09T00:00:00+00:00Z
(PalmSHIELD )request for information
PalmSHIELD video of Patriot Custom Metals: Unique, High-Quality Metal Products!
2023-10-09T00:00:00+00:00Z
(PalmSHIELD )request for information
PalmSHIELD video of Plasma Table at Patriot Custom Metals
2023-10-09T00:00:00+00:00Z
(PalmSHIELD )request for information
PalmSHIELD video of Powder Coating at PalmSHIELD
2023-10-09T00:00:00+00:00Z
(PalmSHIELD )request for information
PalmSHIELD video of Top-Notch Fabrication: Patriot Custom Metals
2023-10-09T00:00:00+00:00Z
(PalmSHIELD )request for information