Rated 5 based on 1 product reviews
PalmSHIELD

CONTACT INFO
300 E. Locust
Carter Lake, IA 51510
Phone: 531-329-4406
EMAIL
Request for informationPalmSHIELD Contact Us / RFI
PRODUCT SELECTION RESOURCES
SOCIAL
Facebook icon
Instagram icon
Pinterest icon

Design: Structural cantilever slide gate designed to support infill weight and windload.
Infill: 1/8" x 3"
Gate track: Double track system. Custom aluminum extrusion 5" x 2 ¾"track with integrated structural top horizontal framework
Bottom track: 5" x 2" structural tube.
Vertical uprights: 4" x 2" structural tube
Trussing: 3 / 32" stainless steel aircraft cable and turnbuckles
Panel framework: Each panel is individually framed out. 3" x 3" x ¼"angle
Trucks: Sealed bearing 6 & 10 wheel internal trucks 1000# capacity
Bottom guides: Polyethylene rollers
Coatings. Media blasted and powder coated. RAL colors available

- Hide Gallery
Panel Infill Options

CAD Drawings for Panel Infill Options
DIAGONAL-CASINO-INFILL-09-SLIDING-CANTILEVER-GATE-1
download:view:
COMPOSITE PLANK SOLID INFILL DOUBLE DRIVE GATE
download:view:
COMPOSITE PLANK SOLID INFILL SINGLE SWING GATE
download:view:
T&G ALUMINUM PLANK SOLID INFILL DOUBLE DRIVE GATE
download:view:
T&G ALUMINUM PLANK SOLID INFILL SINGLE SWING GATE
download:view:
API - PLAYSAFE ALUMINUM PLANK SINGLE SWING GATE
download:view:
CPI - PLAYSAFE COMPOSITE PLANK SINGLE SWING GATE
download:view:
DANTE - WIRE-MESH-INFILL-03-SINGLE-SWING-GATE
download:view:
T&G VINYL PLANK SOLID INFILL DOUBLE DRIVE GATE
download:view:
T&G VINYL PLANK SOLID INFILL SINGLE SWING GATE
download:view:
PERFORATED INFILL 03 SINGLE SWING GATE
download:view:
VPI - PLAYSAFE VINYL PLANK SINGLE SWING GATE
download:view:
DANTE - WIRE-MESH-INFILL-04-DOUBLE-DRIVE-GATE
download:view:
PERFORATED INFILL 04 DOUBLE DRIVE GATE
download:view:
03 ALUM SEMI-PRIVATE SS GATE AND POST
download:view:
DANTE - WIRE-MESH-INFILL-05-GATE-SECTION
download:view:
PERFORATED INFILL 05 GATE SECTION
download:view:
03 COMPOSITE SEMI-PRIVATE SS GATE AND POST
download:view:
DANTE - WIRE-MESH-INFILL-08-GATE-HDWR
download:view:
PERFORATED INFILL 08 GATE HARDWARE
download:view:
04 ALUM SEMI-PRIVATE DD GATE AND POST
download:view:
DANTE - WIRE-MESH-INFILL-09-SLIDING-CANTILEVER-GATE
download:view:
PERFORATED INFILL 09 SLIDING CANTILEVER GATE
download:view:
04 COMPOSITE SEMI-PRIVATE DD GATE AND POST
download:view:
05 ALUM SEMI-PRIVATE GATE SECTION
download:view:
05 COMPOSITE SEMI-PRIVATE GATE SECTION
download:view:
Catalogs for Panel Infill Options
Videos for Panel Infill Options
PalmSHIELD video of Installation a PalmSHADE Sun Shade Structure
2024-08-22T00:00:00+00:00Z
(PalmSHIELD )request for information
PalmSHIELD video of Bundle Saw at Patriot Custom Metals
2023-10-09T00:00:00+00:00Z
(PalmSHIELD )request for information
PalmSHIELD video of Custom Fabrication at PalmSHIELD, Patriot Custom Metals, & IronShield Coating
2023-10-09T00:00:00+00:00Z
(PalmSHIELD )request for information
PalmSHIELD video of Elite Destruct Back
2025-06-13T00:00:00+00:00Z
(PalmSHIELD )request for information
PalmSHIELD video of Elite Destruct Scale Video
2025-06-13T00:00:00+00:00Z
(PalmSHIELD )request for information
PalmSHIELD video of Elite Destruction Test – Front Side
2025-06-13T00:00:00+00:00Z
(PalmSHIELD )request for information
PalmSHIELD video of LED Backlit Artistic Laser Cut Screening: PalmSHIELD
2023-10-09T00:00:00+00:00Z
(PalmSHIELD )request for information
PalmSHIELD video of Mechanical Equipment Screens, Faux Concrete Screening
2023-10-09T00:00:00+00:00Z
(PalmSHIELD )request for information
PalmSHIELD video of New Product: Faux Brick Style Mechanical Equipment Screening
2023-10-09T00:00:00+00:00Z
(PalmSHIELD )request for information
PalmSHIELD video of New Product: Mechanical Equipment Screening, Faux Stone Panels
2023-10-09T00:00:00+00:00Z
(PalmSHIELD )request for information
PalmSHIELD video of New Style Louver V Extrusion Facing Down
2025-06-13T00:00:00+00:00Z
(PalmSHIELD )request for information
PalmSHIELD video of New Style Louver V Extrusion Facing Up
2025-06-13T00:00:00+00:00Z
(PalmSHIELD )request for information
PalmSHIELD video of Original Louver
2025-06-13T00:00:00+00:00Z
(PalmSHIELD )request for information
PalmSHIELD video of PalmSHIELD Hercules Horizontal Louver Screening System Installation
2023-10-09T00:00:00+00:00Z
(PalmSHIELD )request for information
PalmSHIELD video of PalmSHIELD's Gorilla Hinges for Gates | Manufactured by the HAAS Mini Mill
2023-10-09T00:00:00+00:00Z
(PalmSHIELD )request for information
PalmSHIELD video of PalmShield
2023-10-09T00:00:00+00:00Z
(PalmSHIELD )request for information
PalmSHIELD video of Patriot Custom Metals - Custom Drilling and Tapping CNC
2023-10-09T00:00:00+00:00Z
(PalmSHIELD )request for information
PalmSHIELD video of Patriot Custom Metals: Unique, High-Quality Metal Products!
2023-10-09T00:00:00+00:00Z
(PalmSHIELD )request for information
PalmSHIELD video of Plasma Table at Patriot Custom Metals
2023-10-09T00:00:00+00:00Z
(PalmSHIELD )request for information
PalmSHIELD video of Powder Coating at PalmSHIELD
2023-10-09T00:00:00+00:00Z
(PalmSHIELD )request for information
PalmSHIELD video of Top-Notch Fabrication: Patriot Custom Metals
2023-10-09T00:00:00+00:00Z
(PalmSHIELD )request for information