Rated 5 based on 1 product reviews
CONTACT INFO
6705 S. 209 St. Suite 101
Kent, WA 98032-2327
Toll Free: 800-321-9947
Phone: 253-867-3700
Would you like to see hosted content from HySecurity Gate Operators?
EMAIL
Request for informationHySecurity Gate Operators Contact Us / RFI

WEDGESMART DC is an industrial grade, electromechanical, UPS battery backup anti-ram wedge with parking barrier arm operator engineered for millions of low maintenance cycles. WedgeSmart DC excels at vehicle theft prevention, threat protection and access control applications requiring added security of a crash barrier.


CRASH ENGINEERED to ASTM F2656 SC40 (small car at 40 mph) and FS30 (full size sedan at 30 mph).


SAFETY FEATURES include integrated bright red/green traffic light and aluminum barrier arm with highly visible LED lights across top of arm, decreasing likelihood of vehicle strike. Resilient bumper along base of arm reduces possibility of injury or vehicle damage. Kill switch stops arm motion when hit, protecting pedestrians, facility, operator/arm. Use HySecurity articulating arms for site clearance issues such as underground parking garages.


WEDGE PLATE comes in 9, 10, 12 and 14 ft widths with 5 seconds up/5 seconds down Open/Close time. Adaptive IES (inherent entrapment sensor) optimizes gate resistance sensitivity and reduces false trips and unnecessary call backs. No heater required unless temperatures drop below -13F (-25C). Chassis and wedge plate are zinc-plated with white powder coating for excellent abrasion and corrosion resistance and an enduring, attractive finish. Wedge plate has non-slip surface on top and red urethane bumpers below providing highly visible safety striping while reducing plate vibration and noise. Chassis template, threaded mounting studs and epoxy adhesive included with operator. Rear mounted traffic light available for bi-directional traffic sites. Optional battery mount kit relocates batteries to rear of chassis if side door is obstructed against a wall.


UPS STANDARD BATTERY BACKUP operates for over 150 cycles after AC power loss.* Field configurable to fail open or secure when batteries deplete. A HySecurity designed intelligent three stage charging system monitors battery condition to maximize battery life.


EASILY CONFIGURE GATE OPERATION to specific site requirements with unique and unequalled Smart DC Controller. PC software simplifies configuration and troubleshooting using Smart Touch Analyze and Retrieve Tool (S.T.A.R.T.). Upload latest software, troubleshoot system and save operator configurations. Programmable dual or sequenced gate integration. Program operation for wedge and barrier arm or barrier arm only for peak traffic periods. Two configurable user relays plus optional Hy8Relay™ - an accessory module providing eight additional programmable relay outputs. Make loop problems go away with Hy5B™: The loop detector with automatic sensitivity adjustment, advanced tailgating detection, and loop health scoring.


CONNECT AND REPORT: Optional web based HyNet™ Gateway connects the perimeter gates/barriers with your security/ revenue control monitoring station. Securely report gate system tailgating, gate hits, failure to operate, and more, in real time to maintain perimeter security or revenue flow (revenue control parking). Additionally, configure email alerts to communicate issues to installer, facility or security responders.

- Hide Gallery
Parking and Vehicle Theft Protection Wedge Gate Operator Overview