Our perforated infill panels are available in a wide variety of patterns. They are constructed of carbon steel that is e-coated and powder coated or powder coated aluminum.
Steel Perforated Infill Panels – Hemmed with U-Channel
These perforated infill panels are available for level or raked (stair) applications and are manufactured using a hem or U channel. All panels are 14 gauge steel, held within an 11 gauge steel hem. Three holes are drilled in the bottom hem to allow water to quickly drain.
Standard Selection — Round Hole Patterns
1/2" Round on 11/16" Staggered Centers 1/4" Round on 5/16" Staggered Centers
3/4" Round on 1" Staggered Centers 1/4" Round on 3/8" Staggered Centers
Standard Selection — Square Hole Patterns
1/2" Square on 11/16" Straight Row
No Frame Steel Perforated Infill Panels – No U Channel
This is our most cost-effective infill panel system. The cost is reduced by eliminating the fabricated frame (also called hem or U channel) around the outside edge of the panel.
This option is only available in level sections.
Standard selection
½" Round on 11/16" Staggered Centers, 11 gauge steel
¼" Round on 11/16" Staggered Centers, 11 gauge steel
Options
Different hole sizes and stagger patterns are available on special order at an added cost
Maximum amount of open area is 50%
¾" Holes on 1" Staggered Centers, 11 gauge steel
Aluminum Perforated Infill Panels – Hemmed with U-Channel
Aluminum perforated panels are available in the same hole patterns as steel, but the material is thicker. They are .125" thick, with 11 gauge hems.








