Rated 5 based on 1 product reviews
Johns Manville Building Insulation

Building Insulation

CONTACT INFO
EMAIL
Request for informationJohns Manville Building Insulation Contact Us / RFI
SOCIAL
Facebook icon
X / Twitter icon
YouTube icon
Instagram icon
LinkedIn icon

Sproule WR-1200® is a pre-formed, high-temperature, non-wicking pipe and block insulation. It is composed of expanded perlite that is uniformly reinforced with a high-strength fiber for use on systems operating up to 1200°F (649°C). Sproule WR-1200 is inorganic, non-combustible and meets or exceeds the physical property requirements of ASTM C610. It is produced with XOX Corrosion Inhibitor®, a distinctive formula that inhibits corrosion to outside surfaces of pipe and equipment, especially stress corrosion cracking of austenitic stainless steel. 

- Hide Gallery
Perlite Insulation

Catalogs for Perlite Insulation - Sproule WR-1200®
Videos for Perlite Insulation - Sproule WR-1200®
Johns Manville Building Insulation video of Cracking the Code: NFPA 285 for Wall Assemblies
2024-01-11T00:00:00+00:00Z
(Johns Manville Building Insulation)request for information
Johns Manville Building Insulation video of JM Continuous Insulation Video
2024-01-11T00:00:00+00:00Z
(Johns Manville Building Insulation)request for information
Johns Manville Building Insulation video of JM Polyiso Webinar Nov. 2018
2024-01-11T00:00:00+00:00Z
(Johns Manville Building Insulation)request for information
Johns Manville Building Insulation video of JM Foam Sheathing Video
2024-01-17T00:00:00+00:00Z
(Johns Manville Building Insulation)request for information