Rated 5 based on 1 product reviews
Perma Tech, Inc.

Dock Seals, Dock Shelters, Inflatable Seals, Levelers & Traffic Doors

CONTACT INFO
363 Hamburg St.
Buffalo, NY 14204
Toll Free: 800-362-7325
Phone: 716-854-0707
EMAIL
Request for informationPerma Tech, Inc. Contact Us / RFI
SOCIAL
Facebook icon
LinkedIn icon

Perma 150 High Speed Roll Up Doorcart-plus

Features & Specifications:

  • Includes a default safety light curtain

  • Equipped with a remote break-away bottom bar that includes sensors to inhibit further door movement upon emergencies

  • Inverter driven operator with chain hoist override

  • Available in 208 - 600v single phase

  • ULC approved control panel constructed with local components

Standard Material:

  • 2mm thick, two ply PVC belting

  • Accompanied by wind-ribs and vision panel(s)

Optional Material:

  • Mesh vinyl fabric

  • Absent vision panel

Maximum Dimensions:

Maximum Width = 20' W

Maximum Height = 14' H

Motor and Gearbox

  • The Perma 150 HS is equipped with a proven, reliable, hollow shaft direct gearbox

  • The gearbox is coupled with internal limit and a rubber motor mount

  • The refined system allows for ease of installation, adjustments, and trouble shooting

Technical / Aesthetic Enhancements

  • Flexible color design options are available to accommodate your needs

  • Dimensions customizable to suit desire space specifications

  • Available in full vinyl or with a PVC Vision Panel