Rated 5 based on 1 product reviews
Perma Tech, Inc.

Dock Seals, Dock Shelters, Inflatable Seals, Levelers & Traffic Doors

CONTACT INFO
363 Hamburg St.
Buffalo, NY 14204
Toll Free: 800-362-7325
Phone: 716-854-0707
EMAIL
Request for informationPerma Tech, Inc. Contact Us / RFI
SOCIAL
Facebook icon
LinkedIn icon

PermaDOCK-HD - Hydraulic Levelerscart-plus

PermaDOCK-HD Hydraulic Dock Levelers are easy to operate, convenient to use and are the most cost-efficient model over their lifetime. They are operated by a single push-button control with a constant pressure feature to ensure safety throughout their cycle and are designed with a four-inch tilt in the rear hinge to compensate for any uneven truck beds. The PermaDOCK-HD is  North American made with reliable hydraulic components and is supported by a 5-year warranty.

Key Features & Benefits:

  • For capacities up to 100,000 lbs.

  • Formed beam & I-beam constructions

  • Multi-viscosity oil

  • 1HP Power Packs available in any voltage

  • Automatic fail-safe protection

  • Maintenance strut supports deck and lip for under-deck inspection and maintenance