Deep and dark, the Matte Black Phantom is the total grilling package. Available in Propane or Natural Gas. Choose from the Prestige® 500, Rogue® SE 425 or for grilling on the go, the TravelQ™ PRO285. Each grill has its own unique features and the same famously known, best in class, Napoleon quality. The Phantom Grill is more than just a look. It's a lifestyle.
Phantom Prestige® 500 comes fully equipped with four main burners, infrared sear station side burner, rear infrared rotisserie burner and an instant JETFIRE™ ignition system. The upgraded iconic WAVE™ cast stainless steel cooking grids and upgraded multifunctional grilling rack give this grill a great name. Just when you thought it couldn't get any better, this grill also includes NIGHT LIGHT™ knobs with SafetyGlow, Lift Ease™ center-gravity roll top lid, dual level stainless steel sear plates and a matching matte black ACCU-PROBE™ temperature gauge.
Napoleon's Phantom Rogue® SE 425 includes a rear infrared rotisserie burner, infrared sear station side burner, virtually maintenance free iconic WAVE™ stainless steel cooking grids and an upgraded multifunctional grilling rack. Additionally, the ergonomic, backlit control knobs for easy, late night entertaining, instant JETFIRE™ ignition system and dual level stainless steel sear plates. If that's not enough matte black for you, enjoy the matching, matte black ACCU-PROBE™ temperature gauge and space saving folding side shelves.
Portable grilling like no other, the Phantom TravelQ™ PRO285 includes a matching, easy to fold, matte black scissor cart and has individually controlled, dual stainless steel burners, a stainless steel removable warming rack and can grill up to 20 hamburgers. Side shelves with integrated towel and utensil holders provide prep space for grilling on the go. This grill also features a high- top lid for cooking larger foods like roasts and whole chickens, porcelainized cast iron cooking grids featuring Napoleon's iconic WAVE shape and instant JETFIRE™ ignition system.
Luxurious matte black finish from the top of the lid to the locking casters
Matte black badging, thermometer, side shelves, knobs, and handles
Napoleon Professional Support Center








