Rated 5 based on 1 product reviews
R.J. Thomas Mfg. Co. Inc. & Pilot Rock Signs

Park Equipment

CONTACT INFO
5648 U.S. Hwy. 59
Cherokee, IA 51012
Toll Free: 800-762-5002
EMAIL
Request for informationR.J. Thomas Mfg. Co. Inc. & Pilot Rock Signs Contact Us / RFI
DOWNLOADS
PRODUCT SELECTION RESOURCES
SOCIAL
Facebook icon
X / Twitter icon
YouTube icon
LinkedIn icon

Ensuring accessibility in public spaces is essential, and ADA-accessible picnic tables from Pilot Rock make it easy for everyone to enjoy outdoor gatherings. Designed to accommodate wheelchair users, these tables meet ADA guidelines for knee and toe clearance, allowing for comfortable and inclusive seating. Whether for parks, campgrounds, schools, patios, or other public spaces, our wheelchair-accessible picnic tables ensure that no one is left out.

Pilot Rock offers handicap-accessible picnic tables in a variety of shapes, sizes, and materials, including wood, metal, plastic, and aluminum. Choose from portable or stationary designs, with rectangular, round, or square configurations to fit your landscape or commercial setting. Built for durability and long-term use, these tables provide reliable and inclusive seating for outdoor and indoor spaces.

Made in the USA by R.J. Thomas Mfg. Co. since 1959, our accessibility-focused picnic tables are a key part of the Pilot Rock product line.

- Hide Gallery
Picnic Tables - Accessible

Picnic Tables - Accessible  

1

Catalogs for Picnic Tables - Accessible
Videos for Picnic Tables - Accessible
R.J. Thomas Mfg. Co. Inc. & Pilot Rock Signs video of A Guide to Our Commercial Park Equipment - Pilot Rock
2026-01-26T00:00:00+00:00Z
(R.J. Thomas Mfg. Co. Inc. & Pilot Rock Signs)request for information
R.J. Thomas Mfg. Co. Inc. & Pilot Rock Signs video of Is Your Picnic Table ADA Compliant? - Pilot Rock
2026-01-26T00:00:00+00:00Z
(R.J. Thomas Mfg. Co. Inc. & Pilot Rock Signs)request for information
R.J. Thomas Mfg. Co. Inc. & Pilot Rock Signs video of Pilot Rock Promotional Video
2026-01-26T00:00:00+00:00Z
(R.J. Thomas Mfg. Co. Inc. & Pilot Rock Signs)request for information
R.J. Thomas Mfg. Co. Inc. & Pilot Rock Signs video of Our Steel Top Picnic Table vs. Vandalization Attempt - Pilot Rock
2026-01-26T00:00:00+00:00Z
(R.J. Thomas Mfg. Co. Inc. & Pilot Rock Signs)request for information
R.J. Thomas Mfg. Co. Inc. & Pilot Rock Signs video of RJ Thomas Mfg Custom Fabrication
2026-01-26T00:00:00+00:00Z
(R.J. Thomas Mfg. Co. Inc. & Pilot Rock Signs)request for information
R.J. Thomas Mfg. Co. Inc. & Pilot Rock Signs video of Accessible Park Bench & Picnic Tables from Pilot Rock
2026-02-06T00:00:00+00:00Z
(R.J. Thomas Mfg. Co. Inc. & Pilot Rock Signs)request for information