Rated 5 based on 1 product reviews
Johns Manville Building Insulation

Building Insulation

CONTACT INFO
EMAIL
Request for informationJohns Manville Building Insulation Contact Us / RFI
SOCIAL
Facebook icon
X / Twitter icon
YouTube icon
Instagram icon
LinkedIn icon

TRYMER® 25-50 PIR Insulation offers the same, great thermal performance of TRYMER® PIR but with a lower flame/smoke rating that meets the ASTM 84 Fire Hazard Classification Rating. TRYMER® 25-50 has an ASTM E84 flame spread/smoke developed performance of  <25/50 at up to 1.5" thickness which makes it ideal for use in chilled water applications or anywhere flammability is the greatest concern and governed by codes but where energy efficiency and water resistance are still important.

- Hide Gallery
Pipe Insulation

Catalogs for Pipe Insulation - TRYMER® 25-50 PIR
Videos for Pipe Insulation - TRYMER® 25-50 PIR
Johns Manville Building Insulation video of Cracking the Code: NFPA 285 for Wall Assemblies
2024-01-11T00:00:00+00:00Z
(Johns Manville Building Insulation)request for information
Johns Manville Building Insulation video of JM Continuous Insulation Video
2024-01-11T00:00:00+00:00Z
(Johns Manville Building Insulation)request for information
Johns Manville Building Insulation video of JM Polyiso Webinar Nov. 2018
2024-01-11T00:00:00+00:00Z
(Johns Manville Building Insulation)request for information
Johns Manville Building Insulation video of JM Foam Sheathing Video
2024-01-17T00:00:00+00:00Z
(Johns Manville Building Insulation)request for information