Rated 5 based on 1 product reviews
Mastic by Ply Gem

Siding & Accessories

CONTACT INFO
EMAIL
Request for informationMastic by Ply Gem Contact Us / RFI
PRODUCT SELECTION RESOURCES
SOCIAL
Facebook icon
X / Twitter icon
YouTube icon
Instagram icon
Pinterest icon
LinkedIn icon
WARRANTY

Ply Gem Siding products listed above are backed by a Lifetime-Limited Warranty. Call 1-888-975-9436 for a copy of the warranty or visit our website.

DISTRIBUTION

For the name of a distributor in your area, call 1-888-975-9436.

With its wide 8-inch panels, sculpted beading and soft white finish, Ply Gem Performance Collection Classic Beaded 8" Soffit brings a stylish, distinctive touch to your home's exterior. Available in both vented & solid, it's a classic choice for soffits and porch ceilings as well as wainscoting.

Features & Benefits

  • Increased Air Flow – Vented panels increase airflow, reducing utility bills and preventing mold and mildew damage.

  • Exceptionally Strong – Durable and extra thick to resist dents from everyday life.

  • Exceptional Curb Appeal – Beautiful, sleek, soft matte finish with a deep shadow line makes your home stand out.

  • Low Maintenance – Doesn't require painting so you can spend more time enjoying your home, not maintaining it.

  • Sustainable Formula – Sustainable and recyclable for a better, eco-friendly choice.

  • Limited Lifetime Warranty – Premium guarantee of lasting quality and peace of mind (see warranty for complete details).

- Hide Gallery
Ply Gem Performance Collection Classic Beaded 8" Soffit

Ply Gem Performance Collection Classic Beaded 8" Soffit  

1

Catalogs for Ply Gem Performance Collection Classic Beaded 8" Soffit
Videos for Ply Gem Performance Collection Classic Beaded 8" Soffit
Mastic by Ply Gem video of PlyGem SpecWizard for Stone Veneer and Vinyl Siding
2015-11-10T00:00:00+00:00Z
(Mastic by Ply Gem)request for information
Mastic by Ply Gem video of How to Install Vinyl Siding (Spanish Version)
2022-07-29T00:00:00+00:00Z
(Mastic by Ply Gem)request for information
Mastic by Ply Gem video of How to Install Vinyl Siding
2022-07-29T00:00:00+00:00Z
(Mastic by Ply Gem)request for information
Mastic by Ply Gem video of How to Install Long Length Vinyl Siding Panels
2025-07-16T00:00:00+00:00Z
(Mastic by Ply Gem)request for information
Mastic by Ply Gem video of How to Install Mastic EverPlank Board & Batten
2025-07-16T00:00:00+00:00Z
(Mastic by Ply Gem)request for information
Mastic by Ply Gem video of How to Replace Mastic EverPlank Siding Panels
2025-07-16T00:00:00+00:00Z
(Mastic by Ply Gem)request for information
Mastic by Ply Gem video of How to Install Mastic EverPlank Lap Siding
2025-07-16T00:00:00+00:00Z
(Mastic by Ply Gem)request for information
Mastic by Ply Gem video of How to Install Vinyl Siding Water Diverters
2025-07-16T00:00:00+00:00Z
(Mastic by Ply Gem)request for information
Mastic by Ply Gem video of How to Install PVC Trim & Mouldings
2025-07-16T00:00:00+00:00Z
(Mastic by Ply Gem)request for information
Mastic by Ply Gem video of Estimating a Vinyl Siding Project
2025-07-16T00:00:00+00:00Z
(Mastic by Ply Gem)request for information
Mastic by Ply Gem video of SolarDefense Promotional Video
2022-07-29T00:00:00+00:00Z
(Mastic by Ply Gem)request for information
Mastic by Ply Gem video of How to Install Flashing for Inside and Outside Corner Posts for Vinyl Siding
2025-07-16T00:00:00+00:00Z
(Mastic by Ply Gem)request for information
Mastic by Ply Gem video of How to Install Mounting Blocks & Fixture Mounts with Vinyl Siding
2025-07-16T00:00:00+00:00Z
(Mastic by Ply Gem)request for information
Mastic by Ply Gem video of Replacing a Damaged Vinyl Siding Panel and Outside Corner Post
2025-07-16T00:00:00+00:00Z
(Mastic by Ply Gem)request for information
Mastic by Ply Gem video of How to Install Gable Vents with Vinyl Siding
2025-07-16T00:00:00+00:00Z
(Mastic by Ply Gem)request for information