Rated 5 based on 1 product reviews
Mastic by Ply Gem

Siding & Accessories

CONTACT INFO
EMAIL
Request for informationMastic by Ply Gem Contact Us / RFI
PRODUCT SELECTION RESOURCES
SOCIAL
Facebook icon
X / Twitter icon
YouTube icon
Instagram icon
Pinterest icon
LinkedIn icon
WARRANTY

Ply Gem Siding products listed above are backed by a Lifetime-Limited Warranty. Call 1-888-975-9436 for a copy of the warranty or visit our website.

DISTRIBUTION

For the name of a distributor in your area, call 1-888-975-9436.

This beautiful profile mirrors the classic look of rough-dressed stone. The chiseled face, rectangular shapes and irregular sizes create an old-world look and feel. Available in a variety of colors, the effect is elegant and timeless.

DETAILS

  • Individual stone average thickness is 1 ⅜ inches

  • Individual stone length (vertical height) range from 3 -12 inches

  • Individual stone width range from 6 – 20 inches

  • Suitable for interior or exterior installation

  • Matching corners available

  • 50 Year Warranty

- Hide Gallery
Ply Gem Stone Veneer - Cut Cobblestone

Catalogs for Ply Gem Stone Veneer - Cut Cobblestone
Videos for Ply Gem Stone Veneer - Cut Cobblestone
Mastic by Ply Gem video of PlyGem SpecWizard for Stone Veneer and Vinyl Siding
2015-11-10T00:00:00+00:00Z
(Mastic by Ply Gem)request for information
Mastic by Ply Gem video of How to Install Vinyl Siding (Spanish Version)
2022-07-29T00:00:00+00:00Z
(Mastic by Ply Gem)request for information
Mastic by Ply Gem video of How to Install Mastic EverPlank Lap Siding
2025-07-16T00:00:00+00:00Z
(Mastic by Ply Gem)request for information
Mastic by Ply Gem video of How to Install Vinyl Siding
2022-07-29T00:00:00+00:00Z
(Mastic by Ply Gem)request for information
Mastic by Ply Gem video of SolarDefense Promotional Video
2022-07-29T00:00:00+00:00Z
(Mastic by Ply Gem)request for information
Mastic by Ply Gem video of How to Install Flashing for Inside and Outside Corner Posts for Vinyl Siding
2025-07-16T00:00:00+00:00Z
(Mastic by Ply Gem)request for information
Mastic by Ply Gem video of How to Install Long Length Vinyl Siding Panels
2025-07-16T00:00:00+00:00Z
(Mastic by Ply Gem)request for information
Mastic by Ply Gem video of How to Install Mastic EverPlank Board & Batten
2025-07-16T00:00:00+00:00Z
(Mastic by Ply Gem)request for information
Mastic by Ply Gem video of How to Replace Mastic EverPlank Siding Panels
2025-07-16T00:00:00+00:00Z
(Mastic by Ply Gem)request for information
Mastic by Ply Gem video of How to Install Gable Vents with Vinyl Siding
2025-07-16T00:00:00+00:00Z
(Mastic by Ply Gem)request for information
Mastic by Ply Gem video of How to Install Vinyl Siding Water Diverters
2025-07-16T00:00:00+00:00Z
(Mastic by Ply Gem)request for information
Mastic by Ply Gem video of How to Install PVC Trim & Mouldings
2025-07-16T00:00:00+00:00Z
(Mastic by Ply Gem)request for information
Mastic by Ply Gem video of Estimating a Vinyl Siding Project
2025-07-16T00:00:00+00:00Z
(Mastic by Ply Gem)request for information
Mastic by Ply Gem video of How to Install Mounting Blocks & Fixture Mounts with Vinyl Siding
2025-07-16T00:00:00+00:00Z
(Mastic by Ply Gem)request for information
Mastic by Ply Gem video of Replacing a Damaged Vinyl Siding Panel and Outside Corner Post
2025-07-16T00:00:00+00:00Z
(Mastic by Ply Gem)request for information