Rated 5 based on 1 product reviews
Da-Lite, a brand of Legrand | AV

Projection Screens and Screen Surfaces

CONTACT INFO
EMAIL
Request for informationDa-Lite, a brand of Legrand | AV Contact Us / RFI
DOWNLOADS
PRODUCT SELECTION RESOURCES
SOCIAL
Facebook icon
X / Twitter icon
YouTube icon
LinkedIn icon

Power over Ethernet (PoE) 5V micro USB adapter accessory keeps the battery charged between uses. Connect when needed, or leave connected for maintenance free operation.

Key Features:

  • For power only

  • Can be plugged in continuously through the knockout hole in the back of case

  • Tucks away in the junction box

- Hide Gallery
PoE 5V Micro USB Adapter

Catalogs for PoE 5V Micro USB Adapter
Videos for PoE 5V Micro USB Adapter
Da-Lite, a brand of Legrand | AV video of Built-In Low Voltage Control Installation and Adjustment
2024-04-02T00:00:00+00:00Z
(Da-Lite, a brand of Legrand | AV)request for information
Da-Lite, a brand of Legrand | AV video of Cleaning your Da-Lite Screen
2024-04-04T00:00:00+00:00Z
(Da-Lite, a brand of Legrand | AV)request for information
Da-Lite, a brand of Legrand | AV video of Cosmopolitan Electrol
2024-04-04T00:00:00+00:00Z
(Da-Lite, a brand of Legrand | AV)request for information
Da-Lite, a brand of Legrand | AV video of Contour Electrol
2024-04-04T00:00:00+00:00Z
(Da-Lite, a brand of Legrand | AV)request for information
Da-Lite, a brand of Legrand | AV video of Cinema Contour
2024-04-02T00:00:00+00:00Z
(Da-Lite, a brand of Legrand | AV)request for information
Da-Lite, a brand of Legrand | AV video of Da-Lite Tensioned Advantage with SightLine Cable Drop Levels-Up Customer Experience in Microbrewery
2024-04-04T00:00:00+00:00Z
(Da-Lite, a brand of Legrand | AV)request for information
Da-Lite, a brand of Legrand | AV video of Da-Lite Wireline Screen | Village Presbyterian Church Case Study
2024-04-04T00:00:00+00:00Z
(Da-Lite, a brand of Legrand | AV)request for information
Da-Lite, a brand of Legrand | AV video of Da-Lite Tensioned Advantage and Advantage with SightLine
2024-04-04T00:00:00+00:00Z
(Da-Lite, a brand of Legrand | AV)request for information
Da-Lite, a brand of Legrand | AV video of Da-Lite Four Winds Casino Case Study
2024-04-04T00:00:00+00:00Z
(Da-Lite, a brand of Legrand | AV)request for information
Da-Lite, a brand of Legrand | AV video of Da-Lite Parallax Comparison
2024-04-04T00:00:00+00:00Z
(Da-Lite, a brand of Legrand | AV)request for information
Da-Lite, a brand of Legrand | AV video of Design Center Project
2024-04-04T00:00:00+00:00Z
(Da-Lite, a brand of Legrand | AV)request for information
Da-Lite, a brand of Legrand | AV video of Da-Snap
2024-04-04T00:00:00+00:00Z
(Da-Lite, a brand of Legrand | AV)request for information
Da-Lite, a brand of Legrand | AV video of Designer Contour Manual with CSR
2024-04-05T00:00:00+00:00Z
(Da-Lite, a brand of Legrand | AV)request for information
Da-Lite, a brand of Legrand | AV video of Designer Contour with IR
2024-04-05T00:00:00+00:00Z
(Da-Lite, a brand of Legrand | AV)request for information
Da-Lite, a brand of Legrand | AV video of Fast-Fold Deluxe Screen System - New Wheel and Keyway
2024-04-05T00:00:00+00:00Z
(Da-Lite, a brand of Legrand | AV)request for information
Da-Lite, a brand of Legrand | AV video of Fast-Fold Deluxe Screen System
2024-04-05T00:00:00+00:00Z
(Da-Lite, a brand of Legrand | AV)request for information
Da-Lite, a brand of Legrand | AV video of Flex Plex Installation
2024-04-05T00:00:00+00:00Z
(Da-Lite, a brand of Legrand | AV)request for information
Da-Lite, a brand of Legrand | AV video of HD Progressive Promo
2024-04-05T00:00:00+00:00Z
(Da-Lite, a brand of Legrand | AV)request for information
Da-Lite, a brand of Legrand | AV video of Flex Plex Promo
2024-04-05T00:00:00+00:00Z
(Da-Lite, a brand of Legrand | AV)request for information
Da-Lite, a brand of Legrand | AV video of Floor Model C
2024-04-05T00:00:00+00:00Z
(Da-Lite, a brand of Legrand | AV)request for information