Rated 5 based on 1 product reviews
Johns Manville Building Insulations

Commercial Building Insulations

CONTACT INFO
EMAIL
Request for informationJohns Manville Building Insulations Contact Us / RFI
SOCIAL
Facebook icon
X / Twitter icon
YouTube icon
Instagram icon
LinkedIn icon

TRYMER® 25-50 PIR Insulation offers the same, great thermal performance of TRYMER® PIR but with a lower flame/smoke rating that meets the ASTM 84 Fire Hazard Classification Rating. TRYMER® 25-50 has an ASTM E84 flame spread/smoke developed performance of  <25/50 at up to 1.5" thickness which makes it ideal for use in chilled water applications or anywhere flammability is the greatest concern and governed by codes but where energy efficiency and water resistance are still important.

- Hide Gallery
Polyisocyanurate Insulation

Catalogs for Polyisocyanurate Insulation - TRYMER® 25-50 PIR
Videos for Polyisocyanurate Insulation - TRYMER® 25-50 PIR
Johns Manville Building Insulations video of Cracking the Code: NFPA 285 for Wall Assemblies
2024-01-11T00:00:00+00:00Z
(Johns Manville Building Insulations)request for information
Johns Manville Building Insulations video of JM Polyiso Webinar Nov. 2018
2024-01-11T00:00:00+00:00Z
(Johns Manville Building Insulations)request for information
Johns Manville Building Insulations video of JM Continuous Insulation Video
2024-01-11T00:00:00+00:00Z
(Johns Manville Building Insulations)request for information
Johns Manville Building Insulations video of JM Foam Sheathing Video
2024-01-17T00:00:00+00:00Z
(Johns Manville Building Insulations)request for information