Rated 5 based on 1 product reviews
MIFAB, Inc.

Roof and Scupper Drain Grates

CONTACT INFO
EMAIL
Request for informationMIFAB, Inc. Contact Us / RFI
PRODUCT SELECTION RESOURCES
SOCIAL
Facebook icon
YouTube icon
Instagram icon
LinkedIn icon

MIFAB®'s T1800-PB series channels shall be 39.4" (1000 mm) long with a 12" (300 mm) internal width. Interconnecting channels sections are made from high strength Polymer Concrete and available in sloping and non-sloping (neutral) channels. Each channel comes with a standard 4 mm galvanized steel edge rail which is mechanically embedded in the channel. Channels are also available with stainless steel and ductile iron rails.

Installation devices, plastic end cap/outlet cap, and catch basins are available accessories. System comes complete with 8" preformed bottom outlets at the T1800, T1810, and T1820 channel locations. Grates (separate Specification Sheets) are available in in Load Class A-E in a variety of materials. Grates utilize the patented “Clipfix" locking mechanism.

- Hide Gallery
Polymer Concrete Trench Drains

Specifications for Polymer Concrete Trench Drains - T1800-PB Internal Width Channel
application/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/msword
application/rtfapplication/wordperfecttext/plain
RFI text/html VIEW
 
Catalogs for Polymer Concrete Trench Drains - T1800-PB Internal Width Channel