Rated 5 based on 1 product reviews
Starborn Industries Inc.

Screws and Fasteners

CONTACT INFO
200 Raritan Center Pkwy.
Edison, NJ 08837
Toll Free: 800-596-7747
Phone:
EMAIL
Request for informationStarborn Industries Inc. Contact Us / RFI
PRODUCT SELECTION RESOURCES
SOCIAL
Facebook icon
YouTube icon
Instagram icon
LinkedIn icon
  • APPLICATION

    Designed for decking and general woodworking when materials require predrilling. Tools are engineered to match precisely with HEADCOTE® and DECKFAST® stainless steel screws to provide a clean and professional finish.

  • FEATURES

    • Perfect for use with hardwoods like ipe, mahogany, meranti and merbau

    • Pre-set countersink matches head shape of HEADCOTE® and DECKFAST® stainless steel screws

    • Free spinning stop collar protects board surface

    • Durable ball bearing assembly

    • Replaceable Powerbolic® fluted drill bits that cut through decking more than twice as fast as standard wood bits

  • CORRECT USE

    • Choose the tool size gauge that matches the diameter and head style of screw.

    • (The 1-1/8″ overall hole depth is sufficient for installing decking material up to 5/4 nominal (30mm thick)

    • Drill in a straight and stable fashion.

    • The hole is complete when the collar stops spinning.

  • REPLACING BITS

    • Disconnect power and remove the SMART-BIT® Tool from the drill.

    • Loosen the set screw with the included hex wrench.

    • Remove old bit and insert a new bit fully into the countersink portion with the flat side facing the set screw.

    • Tighten the set screw.

    • Use only SMART-BIT® Powerbolic® replacement bits.

- Hide Gallery
Predrilling and Countersinking Tool

Predrilling and Countersinking Tool  

Smart-Bit®  
1