R-CAR™ is a premium aluminum carport designed to provide year-round protection for vehicles, boats, RVs, and covered parking areas.
Built with insulated aluminum roof panels, an integrated gutter system, and an extruded aluminum frame, R-CAR™ offers a clean, durable, and low-maintenance solution for residential and commercial parking applications. It can be designed as a freestanding or wall-mounted structure to suit the project layout.
R-CAR™ is ideal for driveways, parking pads, multifamily properties, hospitality spaces, commercial parking areas, and residential carport applications.
Key Features:
Insulated aluminum roof panels
Full overhead coverage
Integrated gutter system
Extruded aluminum structure
Freestanding and wall-mounted configurations
Compatible with lighting and privacy wall options
AAMA 2604 powder-coating finish
Low-maintenance aluminum construction
Performance:
Wind Load: Up to 175 mph
Snow Load: Up to 80 lbs/sq. ft.
Maximum Dimensions: Up to 22’10” x 22’10” per single zone.
