Rated 5 based on 1 product reviews
Formulated Materials LLC

Underlayments and Waterproofing

CONTACT INFO
3010 N.W. 149th St. Suite 100
Oklahoma City, OK 73134
Phone: 844-405-3676
Continuing Education Logo
EMAIL
Request for informationFormulated Materials LLC Contact Us / RFI
PRODUCT SELECTION RESOURCES
SOCIAL
Facebook icon
YouTube icon
Pinterest icon
LinkedIn icon

Pressure sensitive tape recommended for use during flood testing of installed Elevation® Waterproofing Systems. The tape is manufactured with a nominal 2 mil aluminum foil backing and a high-performance rubber adhesive. The adhesive provides an instant, durable waterproof bond in adverse weather conditions and conforms to irregular surfaces for a superior seal. The tape is easily pierced after flood testing is completed using a putty knife, reducing the risk of damage to the waterproofing system. Elevation® FT Tape is recommended for use as part of both the Elevation® Seamless Waterproofing System as well as the S60 Sheet Waterproofing system.

- Hide Gallery
Pressure sensitive tape

Specifications for Pressure sensitive tape - ELEVATION® FT Tape
application/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/msword
application/rtfapplication/wordperfecttext/plain
RFI text/html VIEW
 
Catalogs for Pressure sensitive tape - ELEVATION® FT Tape
Videos for Pressure sensitive tape - ELEVATION® FT Tape
Formulated Materials LLC video of Balcony Flood Testing before concrete is installed
2023-06-27T00:00:00+00:00Z
(Formulated Materials LLC)request for information
Formulated Materials LLC video of Elevation® S60 Membrane installation Steps
2023-06-27T00:00:00+00:00Z
(Formulated Materials LLC)request for information
Formulated Materials LLC video of Elevation® SM2 Application
2023-06-27T00:00:00+00:00Z
(Formulated Materials LLC)request for information
Formulated Materials LLC video of Formulated Materials Elevation Railing Embed Pan Installation
2023-06-27T00:00:00+00:00Z
(Formulated Materials LLC)request for information
Formulated Materials LLC video of Formulated Materials Treadstone Gypsum Cement Slump Test
2023-06-27T00:00:00+00:00Z
(Formulated Materials LLC)request for information
Formulated Materials LLC video of Properly Inspecting Balconies for Waterproofing
2023-06-27T00:00:00+00:00Z
(Formulated Materials LLC)request for information
Formulated Materials LLC video of S60 12" Perimeter Tape Application
2023-06-27T00:00:00+00:00Z
(Formulated Materials LLC)request for information
Formulated Materials LLC video of T-Bar, door Pan and Embed Sealant Application
2023-06-27T00:00:00+00:00Z
(Formulated Materials LLC)request for information
Formulated Materials LLC video of T-bar Termination Pocket Installation
2023-06-27T00:00:00+00:00Z
(Formulated Materials LLC)request for information