Rated 5 based on 1 product reviews
Johns Manville Roofing System

Commercial Roofing

CONTACT INFO
EMAIL
Request for informationJohns Manville Roofing System Contact Us / RFI
SOCIAL
Facebook icon
X / Twitter icon
YouTube icon
Instagram icon
LinkedIn icon

Edge One Fascia system offers convenience and economical pricing to simplify projects and maximize profits. Our Edge One Fascia for single-ply roofs helps to protect the roof system against high wind events, saving the building from costly damage. The design eliminates the stripping in typical of other products, making Edge One Fascia fast and easy to install.

Anchor Cleat: 12' (3.7 m) lengths, 20 gauge (1.00 mm) formed galvanized steel, preslotted 12" (30.48 cm) o.c. with 6" (15.24 cm) wide stainless steel spring clips at 48" (1.22m) o.c.

Fasteners: Stainless Steel #10 x 2" (5.08 cm) fasteners with hexagonal head and driver bit are furnished. Masonry fasteners available upon request.

Fascia Cover: Snap-On covers in 12' (3.7 m) lengths, available in 24 ga. (0.6 mm) steel and 0.040" (1.02 mm) aluminum, other metals available upon request. Factory “notched" to provide a 1" (2.54 cm) lap joint.

Finishes: Steel and aluminum available in a number of standard Kynar®* 500 colors, aluminum also available in mill and anodized finishes. Custom colors available upon request.

Accessories: Factory-fabricated corners, overflow and spillout scuppers, downspout sumps, radius and special angles, extenders and soffit clip systems are also available.

*Kynar® is a registered trademark of Arkema, Inc.

- Hide Gallery
Presto-Tite Edge One Fascia System

Catalogs for Presto-Tite Edge One Fascia System
Videos for Presto-Tite Edge One Fascia System
Johns Manville Roofing System video of Johns Manville Commercial Roofing
2024-08-20T00:00:00+00:00Z
(Johns Manville Roofing System)request for information
Johns Manville Roofing System video of JM EPDM Tape-to-Tape
2024-08-22T00:00:00+00:00Z
(Johns Manville Roofing System)request for information
Johns Manville Roofing System video of EPDM Drain Flashing
2024-08-22T00:00:00+00:00Z
(Johns Manville Roofing System)request for information
Johns Manville Roofing System video of EPDM Wall Flashing
2024-08-22T00:00:00+00:00Z
(Johns Manville Roofing System)request for information
Johns Manville Roofing System video of JM All Season Sprayable Bonding Adhesive
2024-08-22T00:00:00+00:00Z
(Johns Manville Roofing System)request for information
Johns Manville Roofing System video of Johns Manville TPO Self Adhered
2024-08-22T00:00:00+00:00Z
(Johns Manville Roofing System)request for information
Johns Manville Roofing System video of Johns Manville TPO
2024-08-22T00:00:00+00:00Z
(Johns Manville Roofing System)request for information
Johns Manville Roofing System video of In-Depth: DynaSet 1K Training
2024-08-22T00:00:00+00:00Z
(Johns Manville Roofing System)request for information
Johns Manville Roofing System video of SBS Drain Flashing
2024-08-22T00:00:00+00:00Z
(Johns Manville Roofing System)request for information
Johns Manville Roofing System video of SBS End Laps
2024-08-22T00:00:00+00:00Z
(Johns Manville Roofing System)request for information
Johns Manville Roofing System video of Dynaweld Cap FR CR G
2024-08-22T00:00:00+00:00Z
(Johns Manville Roofing System)request for information
Johns Manville Roofing System video of APPeX 4.5M
2024-08-22T00:00:00+00:00Z
(Johns Manville Roofing System)request for information
Johns Manville Roofing System video of In Depth: Single Ply Liquid Flashing Training Video
2024-08-22T00:00:00+00:00Z
(Johns Manville Roofing System)request for information
Johns Manville Roofing System video of JM One-Part Pourable Sealer for Liquid Flashing Applications
2024-08-22T00:00:00+00:00Z
(Johns Manville Roofing System)request for information
Johns Manville Roofing System video of JM DynaFast® Fast. Smart. Consistent.
2024-08-22T00:00:00+00:00Z
(Johns Manville Roofing System)request for information
Johns Manville Roofing System video of Single Ply Liquid Flashing
2024-08-22T00:00:00+00:00Z
(Johns Manville Roofing System)request for information