Rated 5 based on 1 product reviews
Prime Window Systems, LLC.

Retro & Remodel Windows

CONTACT INFO
12775 E. 38th Ave.
Denver, CO 80239
Toll Free: 800-375-5570
Phone:
EMAIL
Request for informationPrime Window Systems, LLC. Contact Us / RFI
PRODUCT SELECTION RESOURCES

Prime vinyl Casement and Awning windows are operated with crank handles. The awning window is hinged at the top and opens at the bottom. These windows are sleek with clean lines to suit many architectural styles.

Features & Options

  • Multi-cavity vinyl lineals improve thermal performance, help retard heat transfer and enhance sound absorbency

  • ¾" insulated glass provides energy-saving thermal efficiency

  • Fusion-welded frame and sash minimize air and water infiltration and enhance overall durability

  • 3-¼" frame depth provides outstanding structural integrity

  • Pre-punched integral nailing-fin targets proper nail location for quick, easy installation

  • Double weather stripping enhances thermal efficiency

  • Easy-to-operate casement window opens a full 90 degrees for maximum ventilation and comfort

  • Concealed hinge and operating hardware ensure a smooth, sleek appearance

  • Roto-gear operator provides a smooth, easy open and close action

  • Intersecting T-bar construction provides exceptional structural integrity for combination units

  • Multi-point locking hardware provides comforting security and a weather-tight seal between the frame and operating sash

  • Beveled exterior frame adds a stylish accent

  • Low-E Glass with Insulating Argon Gas

  • Meets NAFS-08 Rating

- Hide Gallery
Prime Vinyl Casement and Awning Windows

Prime Vinyl Casement and Awning Windows  

1