Rated 5 based on 1 product reviews
Mule-Hide Products Co., Inc.

Low-Slope Roofing Systems

CONTACT INFO
EMAIL
Request for informationMule-Hide Products Co., Inc. Contact Us / RFI
DOWNLOADS
PRODUCT SELECTION RESOURCES
SOCIAL
Facebook icon
YouTube icon
Instagram icon
LinkedIn icon

Zinc-rich, dark yellow color for easy-to-see coverage. Improves adhesion of the finish coat while it encapsulates rust and inhibits development of new rust. Apply by brush, roller, or airless sprayer.

- Hide Gallery
Primers - A-125 Metal Roof Primer
Videos for Primers - A-125 Metal Roof Primer
Mule-Hide Products Co., Inc. video of Mule Hide Si Cleaning Solvent
2017-11-15T00:00:00+00:00Z
(Mule-Hide Products Co., Inc.)request for information
Mule-Hide Products Co., Inc. video of Mule Hide Si TPO Primer
2017-11-15T00:00:00+00:00Z
(Mule-Hide Products Co., Inc.)request for information
Mule-Hide Products Co., Inc. video of Mule-Hide 100% Silicone Sealant
2017-11-15T00:00:00+00:00Z
(Mule-Hide Products Co., Inc.)request for information
Mule-Hide Products Co., Inc. video of Mule Hide Si Roof Coating
2017-11-15T00:00:00+00:00Z
(Mule-Hide Products Co., Inc.)request for information
Mule-Hide Products Co., Inc. video of Mule Hide Si Skylight Coating
2017-11-15T00:00:00+00:00Z
(Mule-Hide Products Co., Inc.)request for information
Mule-Hide Products Co., Inc. video of Mule Hide 115 Cleaner
2017-11-15T00:00:00+00:00Z
(Mule-Hide Products Co., Inc.)request for information
Mule-Hide Products Co., Inc. video of TPO - Mechanically Attached
2017-11-15T00:00:00+00:00Z
(Mule-Hide Products Co., Inc.)request for information
Mule-Hide Products Co., Inc. video of Elastomeric Acrylic Coatings - Introduction
2017-11-15T00:00:00+00:00Z
(Mule-Hide Products Co., Inc.)request for information
Mule-Hide Products Co., Inc. video of Self-Adhering MOD BIT - Summary
2017-11-15T00:00:00+00:00Z
(Mule-Hide Products Co., Inc.)request for information