Rated 5 based on 1 product reviews
CONTACT INFO
1144 E. Newport Ctr. Dr.
Deerfield Beach, FL 33442
Continuing Education Logo
Would you like to see hosted content from MAPEI?
EMAIL
Request for informationMAPEI Contact Us / RFI
Ultraflex 2 is a professional-grade, single-component, high-performance, polymer-modified thin-set mortar for interior and exterior installations of tile. This mortar has a high content of unique dry polymer, resulting in excellent adhesion to the substrate and tile. Formulated with low-dust technology, Ultraflex 2 reduces dust by 90% during pouring and mixing, resulting in a cleaner environment. Ultraflex 2 meets or exceeds ANSI A118.4 and ANSI A118.11 requirements whenmixed with water.
- Hide Gallery
Professional Tile Mortar with Polymer

Videos for Professional Tile Mortar with Polymer - Ultraflex™ 2
MAPEI video of Ultraplan Quick Traffic
2016-09-27T00:00:00+00:00Z
(MAPEI)request for information
MAPEI video of MAPEI Ultralite S2 Thin-Tile Mortar
2016-09-13T00:00:00+00:00Z
(MAPEI)request for information
MAPEI video of Moisture Mitigation Systems, Application Guidelines and Finishing Techniques
2016-11-03T00:00:00+00:00Z
(MAPEI)request for information
MAPEI video of Hydraulic Cement Underlayment SpecWizard from Mapei Americas
2016-11-22T00:00:00+00:00Z
(MAPEI)request for information
MAPEI video of Ultraflex LFT Rapid
2016-11-29T00:00:00+00:00Z
(MAPEI)request for information
MAPEI video of Mapelastic CI
2016-11-29T00:00:00+00:00Z
(MAPEI)request for information
MAPEI video of Eco Prim Grip, Ready to use, bond-promoting primer
2016-12-21T00:00:00+00:00Z
(MAPEI)request for information
MAPEI video of Mapeguard UM Underlayment Membrane
2017-02-22T00:00:00+00:00Z
(MAPEI)request for information
MAPEI video of MAPEI Flexcolor CQ
2016-12-21T00:00:00+00:00Z
(MAPEI)request for information
MAPEI video of Elastocolor Line
2016-12-21T00:00:00+00:00Z
(MAPEI)request for information
MAPEI video of Extreme environments are no match for MAPEI’s Planitop 12 SR repair mortar
2021-01-14T00:00:00+00:00Z
(MAPEI)request for information
MAPEI video of Mapefloor Parking Deck System
2021-01-14T00:00:00+00:00Z
(MAPEI)request for information
MAPEI video of MAPEI’s Product Calculators
2021-01-14T00:00:00+00:00Z
(MAPEI)request for information
MAPEI video of MAPEI’s Commitment to Sustainability
2021-01-14T00:00:00+00:00Z
(MAPEI)request for information
MAPEI video of MAPEI CORPORATE 2020
2021-01-14T00:00:00+00:00Z
(MAPEI)request for information
MAPEI video of MyMAPEI, your own Website within a Website
2021-01-14T00:00:00+00:00Z
(MAPEI)request for information
MAPEI video of MAPEI’s new app
2021-01-14T00:00:00+00:00Z
(MAPEI)request for information
MAPEI video of MAPEI’s new Website features enhanced Tools for Architects
2021-01-14T00:00:00+00:00Z
(MAPEI)request for information
MAPEI video of MAPEI Group | Corporate global numbers 2020
2021-01-14T00:00:00+00:00Z
(MAPEI)request for information
MAPEI video of MAPEI’s CAD / Spec Guide
2021-01-14T00:00:00+00:00Z
(MAPEI)request for information
MAPEI video of Ultraplan Lite
2021-01-14T00:00:00+00:00Z
(MAPEI)request for information
MAPEI video of Ultraplan LSC
2021-01-14T00:00:00+00:00Z
(MAPEI)request for information
MAPEI video of Mapecoat TNS Remove
2021-01-14T00:00:00+00:00Z
(MAPEI)request for information
MAPEI video of FRP Systems
2021-01-14T00:00:00+00:00Z
(MAPEI)request for information
MAPEI video of MAPEI Ultraflex LHT
2021-01-14T00:00:00+00:00Z
(MAPEI)request for information
MAPEI video of ShowerPerfect Liquid Membrane- short (EN)
2021-01-14T00:00:00+00:00Z
(MAPEI)request for information
MAPEI video of MAPEI Ultralite S1 Quick
2021-01-14T00:00:00+00:00Z
(MAPEI)request for information
MAPEI video of Turbo-Speed Waterproofing with Mapelastic Turbo
2021-01-14T00:00:00+00:00Z
(MAPEI)request for information
MAPEI video of ShowerPerfect Sheet Membrane short (En)
2021-01-14T00:00:00+00:00Z
(MAPEI)request for information
MAPEI video of A revolutionary fusion of hybrid technology with GPT
2021-01-14T00:00:00+00:00Z
(MAPEI)request for information
MAPEI video of MAPEI’s Ultracolor Plus Max – Black & White
2021-01-14T00:00:00+00:00Z
(MAPEI)request for information
MAPEI video of How to install MAPEI Kerapoxy IEG CQ grout
2021-01-14T00:00:00+00:00Z
(MAPEI)request for information
MAPEI video of Keraflex mortars with High-Transfer Technology
2021-01-14T00:00:00+00:00Z
(MAPEI)request for information
MAPEI video of Mapeheat Floor-Heating Systems
2021-01-14T00:00:00+00:00Z
(MAPEI)request for information
MAPEI video of MAPEI Flexcolor CQ: The world’s best-selling ready-to-use grout
2021-01-14T00:00:00+00:00Z
(MAPEI)request for information
MAPEI video of Planiseal PMB
2021-01-14T00:00:00+00:00Z
(MAPEI)request for information
MAPEI video of Mapeguard® WP 200
2021-01-14T00:00:00+00:00Z
(MAPEI)request for information
MAPEI video of Planiseal MSP
2021-01-14T00:00:00+00:00Z
(MAPEI)request for information
MAPEI video of MAPEI Flexcolor™ 3D iridescent grout
2021-01-14T00:00:00+00:00Z
(MAPEI)request for information
MAPEI video of Ultracoat Wood Flooring Systems
2021-01-14T00:00:00+00:00Z
(MAPEI)request for information
MAPEI video of Take control of your wood-flooring placement with Ultrabond ECO® 977 adhesive
2021-01-14T00:00:00+00:00Z
(MAPEI)request for information
MAPEI video of Ultracoat® ReNewIt™ system for recoating wood floors
2021-01-14T00:00:00+00:00Z
(MAPEI)request for information
MAPEI video of Installation of MapeWrap® fiber-reinforced polymer (FRP) products
2022-04-13T00:00:00+00:00Z
(MAPEI)request for information
MAPEI video of MAPEI system solutions for restaurants
2022-04-13T00:00:00+00:00Z
(MAPEI)request for information
MAPEI video of Ultracoat™: Wood-flooring finishing system from MAPEI
2022-04-13T00:00:00+00:00Z
(MAPEI)request for information
MAPEI video of Mapeheat Membrane Systems
2022-04-13T00:00:00+00:00Z
(MAPEI)request for information
MAPEI video of Planitop 11 SCC – Self-Consolidating Concrete Mix with Corrosion Inhibitor
2022-04-13T00:00:00+00:00Z
(MAPEI)request for information
MAPEI video of Protect your concrete with MAPEI’s Mapecoat™ Deck S and Mapecoat Deck T acrylic deck coatings
2022-04-13T00:00:00+00:00Z
(MAPEI)request for information
MAPEI video of How to Navigate our System Solutions
2022-04-13T00:00:00+00:00Z
(MAPEI)request for information
MAPEI video of MAPEI’s Mapecoat TNS: The quick and easy way to refresh hardcourts
2022-04-13T00:00:00+00:00Z
(MAPEI)request for information
MAPEI video of Perfect grout joints are easy with MapeLevel EasyWDG system
2022-04-13T00:00:00+00:00Z
(MAPEI)request for information
MAPEI video of LHT and MAPEI’s Thixo Mortars
2022-04-13T00:00:00+00:00Z
(MAPEI)request for information
MAPEI video of Deep-fill and level floors with MAPEI’s Novoplan DPL
2022-04-13T00:00:00+00:00Z
(MAPEI)request for information
MAPEI video of MAPEI at Coverings 2021: High-Performance Grouting
2022-04-13T00:00:00+00:00Z
(MAPEI)request for information
MAPEI video of TISE 2021: MAPEI’s high-performance grouting and floor-heating solutions
2022-04-13T00:00:00+00:00Z
(MAPEI)request for information
MAPEI video of TISE TV 2021 – MAPEI’s trusted technology and new innovations for installing/finishing tile floors
2022-04-13T00:00:00+00:00Z
(MAPEI)request for information
MAPEI video of TISE 2021: An overview of MAPEI’s latest innovations
2022-04-13T00:00:00+00:00Z
(MAPEI)request for information
MAPEI video of MAPEI’s Planiprep 4 LVT for worry-free LVT installations
2022-04-13T00:00:00+00:00Z
(MAPEI)request for information
MAPEI video of TISE TV – MAPEI’s high-moisture solutions for subfloor preparation and more
2022-04-13T00:00:00+00:00Z
(MAPEI)request for information
MAPEI video of MAPEI’s Novoplan HFL for fast flow-and-go flooring installations
2022-04-13T00:00:00+00:00Z
(MAPEI)request for information
MAPEI video of Patch and go with MAPEI’s Planiprep PSC
2022-04-13T00:00:00+00:00Z
(MAPEI)request for information
MAPEI video of MAPEI’s AquaDefense: New Color, Same Exceptional Waterproofing
2022-04-13T00:00:00+00:00Z
(MAPEI)request for information
MAPEI video of Control the gap with MAPEI’s Ultrabond ECO 399
2022-04-13T00:00:00+00:00Z
(MAPEI)request for information
MAPEI video of Keraflex Mortars Road Tour 2020 events recap – October 26 to November 13
2022-04-13T00:00:00+00:00Z
(MAPEI)request for information
MAPEI video of Keraflex Mortars 2020 Road Tour events recap – week of October 19
2022-04-13T00:00:00+00:00Z
(MAPEI)request for information
MAPEI video of Keraflex Mortars 2020 Road Tour events recap – week of October 12
2022-04-13T00:00:00+00:00Z
(MAPEI)request for information
MAPEI video of Planislope RS: How-To
2022-04-13T00:00:00+00:00Z
(MAPEI)request for information
MAPEI video of Keraflex Mortars 2020 Road Tour events recap – week of October 5
2022-04-13T00:00:00+00:00Z
(MAPEI)request for information
MAPEI video of Keraflex Mortars 2020 Road Tour events recap – week of September 28
2022-04-13T00:00:00+00:00Z
(MAPEI)request for information
MAPEI video of Keraflex Mortars 2020 Road Tour events recap – week of September 21
2022-04-13T00:00:00+00:00Z
(MAPEI)request for information
MAPEI video of Keraflex Mortars 2020 Road Tour events recap – week of September 14
2022-04-13T00:00:00+00:00Z
(MAPEI)request for information
MAPEI video of Keraflex Mortars 2020 Road Tour events recap – week of September 8
2022-04-13T00:00:00+00:00Z
(MAPEI)request for information
MAPEI video of Moisture-Resistant Tape for Resilient Flooring Installation - Mapecontact MRT & SRT
2022-04-13T00:00:00+00:00Z
(MAPEI)request for information
MAPEI video of Planitop® 330 Fast features and benefits
2022-04-13T00:00:00+00:00Z
(MAPEI)request for information
MAPEI video of Forget the gap with MAPEI’s Ultrabond ECO 399
2022-04-13T00:00:00+00:00Z
(MAPEI)request for information
MAPEI video of MTI-TV #22 — MAPEI’s Best-Kept Secret: Fast Prep for Large Format Tiles
2022-04-18T00:00:00+00:00Z
(MAPEI)request for information
MAPEI video of MTI-TV - MAPEI’s Mapelastic® AquaDefense waterproofing
2022-04-18T00:00:00+00:00Z
(MAPEI)request for information
MAPEI video of MTI-TV #21: Choosing the Right Grout
2022-04-18T00:00:00+00:00Z
(MAPEI)request for information
MAPEI video of MTI-TV #20 – Sustainability is built into MAPEI, Part 2
2022-04-18T00:00:00+00:00Z
(MAPEI)request for information
MAPEI video of MTI-TV— MAPEI Flexcolor 3D: Ready-to-use translucent tile grout
2022-04-18T00:00:00+00:00Z
(MAPEI)request for information
MAPEI video of MTI-TV – Novoplan HFL and DPL: The latest in self-leveling technology
2022-04-18T00:00:00+00:00Z
(MAPEI)request for information
MAPEI video of MTI-TV – MAPEI Flexcolor 3D and MAPEI Flexcolor CQ
2022-04-18T00:00:00+00:00Z
(MAPEI)request for information
MAPEI video of MTI-TV #19: When nails are not enough
2022-04-18T00:00:00+00:00Z
(MAPEI)request for information
MAPEI video of MTI-TV #18: Sustainability is built into MAPEI, Part 1
2022-04-18T00:00:00+00:00Z
(MAPEI)request for information
MAPEI video of MTI TV #10 Special Episode on Location at Coverings 2018
2022-04-18T00:00:00+00:00Z
(MAPEI)request for information
MAPEI video of MTI-TV #8: Technical Institutes
2022-04-18T00:00:00+00:00Z
(MAPEI)request for information
MAPEI video of MTI-TV Product Spotlight - Mapeguard UM
2022-04-18T00:00:00+00:00Z
(MAPEI)request for information
MAPEI video of MTI-TV Product Spotlight – MAPEI’s Ultracolor Plus Max and Ultracolor Plus FA
2022-04-18T00:00:00+00:00Z
(MAPEI)request for information
MAPEI video of MTI-TV product spotlight - Ultraplan Easy
2022-04-18T00:00:00+00:00Z
(MAPEI)request for information
MAPEI video of MTI Online: Mapeheat Pro Installer Registration Training (prerecorded)
2022-04-18T00:00:00+00:00Z
(MAPEI)request for information
MAPEI video of MTI-TV #12: Wood-floor finishing made easy with Ultracoat®
2022-04-18T00:00:00+00:00Z
(MAPEI)request for information
MAPEI video of MTI-TV #11: Choosing the right tile/stone sealer
2022-04-18T00:00:00+00:00Z
(MAPEI)request for information
MAPEI video of MTI-TV #17 – Keraflex mortars and High Transfer Technology
2022-04-18T00:00:00+00:00Z
(MAPEI)request for information
MAPEI video of Title: MTI-TV #13: Choosing the right caulk/sealant
2022-04-18T00:00:00+00:00Z
(MAPEI)request for information
MAPEI video of MTI-TV #7: Selecting mortars by ANSI and ISO standards
2022-04-18T00:00:00+00:00Z
(MAPEI)request for information
MAPEI video of MAPEI MTI-TV product spotlight: Mapelastic CI
2022-04-18T00:00:00+00:00Z
(MAPEI)request for information
MAPEI video of MAPEI MTI-TV - Special episode on location – Tile-over-tile installation
2022-04-18T00:00:00+00:00Z
(MAPEI)request for information
MAPEI video of MAPEI MTI-TV product spotlight: Ultraflex LFT
2022-04-18T00:00:00+00:00Z
(MAPEI)request for information
MAPEI video of MAPEI MTI-TV product spotlight: Mapelastic AquaDefense
2022-04-18T00:00:00+00:00Z
(MAPEI)request for information
MAPEI video of MAPEI MTI-TV product spotlight: MAPEI Ultralite Mortar Pro
2022-04-18T00:00:00+00:00Z
(MAPEI)request for information
MAPEI video of MTI-TV product spotlight: Large Tile & Stone Mortar
2022-04-18T00:00:00+00:00Z
(MAPEI)request for information
MAPEI video of MAPEI MTI-TV #5 - Understanding and applying thin tile panels
2022-04-18T00:00:00+00:00Z
(MAPEI)request for information
MAPEI video of MAPEI MTI-TV Product Spotlight: MAPEI Flexcolor CQ
2022-04-18T00:00:00+00:00Z
(MAPEI)request for information
MAPEI video of MAPEI MTI-TV Product Spotlight: ECO Prim Grip
2022-04-18T00:00:00+00:00Z
(MAPEI)request for information
MAPEI video of MAPEI MTI-TV #4 Grouting for Success
2022-04-18T00:00:00+00:00Z
(MAPEI)request for information
MAPEI video of MAPEI MTI-TV #3 - Using Large-and-Heavy-Tile Mortars
2022-04-18T00:00:00+00:00Z
(MAPEI)request for information
MAPEI video of MAPEI MTI-TV #2 – Self-Leveler Underlayment Application
2022-04-18T00:00:00+00:00Z
(MAPEI)request for information
MAPEI video of MTI-TV Spotlight – Ultrabond ECO GPT: A revolutionary adhesive for gauged porcelain tile
2022-04-18T00:00:00+00:00Z
(MAPEI)request for information
MAPEI video of MAPEI MTI-TV #1 – Self-Leveler Underlayment Prep
2022-04-18T00:00:00+00:00Z
(MAPEI)request for information
MAPEI video of MTI-TV: Resurfacing concrete with Concrete Renew and Concrete Renew Fine
2022-04-18T00:00:00+00:00Z
(MAPEI)request for information
MAPEI video of MTI-TV #16 – Mapeheat Radiant Floor-Heating Systems
2022-04-18T00:00:00+00:00Z
(MAPEI)request for information
MAPEI video of MTI-TV #15: MAPEI floor tapes – Instant installation and moisture resistance
2022-04-18T00:00:00+00:00Z
(MAPEI)request for information
MAPEI video of MTI-TV: Extending MAPEI self-levelers with aggregate
2022-04-18T00:00:00+00:00Z
(MAPEI)request for information
MAPEI video of MTI-TV #9: Tackling grout haze the UltraCare way
2022-04-18T00:00:00+00:00Z
(MAPEI)request for information
MAPEI video of MTI-TV #14: Sound Reduction Products – Choosing the Right Acoustical Floor
2022-04-18T00:00:00+00:00Z
(MAPEI)request for information
MAPEI video of MTI-TV: Skimcoating and patching with Planiprep™ SC
2022-04-18T00:00:00+00:00Z
(MAPEI)request for information
MAPEI video of MTI-TV: Overhead and vertical mortar repairs with Planitop® X and Planitop XS
2022-04-18T00:00:00+00:00Z
(MAPEI)request for information
MAPEI video of MTI-TV: Planitop 330 Fast quick render mortar
2022-04-18T00:00:00+00:00Z
(MAPEI)request for information
MAPEI video of Now available — Realtà MAPEI North America No. 34
2022-04-18T00:00:00+00:00Z
(MAPEI)request for information
MAPEI video of MAPEI sponsors UCI 2021
2022-04-18T00:00:00+00:00Z
(MAPEI)request for information
MAPEI video of MAPEI at World of Concrete 2020
2022-04-18T00:00:00+00:00Z
(MAPEI)request for information
MAPEI video of Get to work! MAPEI North America’s Best Projects from the 2019-2020 special feature
2022-04-18T00:00:00+00:00Z
(MAPEI)request for information
Certifications for Professional Tile Mortar with Polymer - Ultraflex™ 2